Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:fpga:peripherals:spi_engine:offload [27 May 2015 14:19] – [Configuration Parameters] Lars-Peter Clausen | resources:fpga:peripherals:spi_engine:offload [19 Apr 2023 21:47] (current) – [Signal and Interface Pins] Jorge Marques |
---|
| |
^ Name ^ Description ^ | ^ Name ^ Description ^ |
| [[github>hdl?dev/library/spi_engine/spi_engine_offload/spi_engine_offload.v|spi_engine_offload.v]] | Verilog source for the peripheral. | | | [[github>hdl?master/library/spi_engine/spi_engine_offload/spi_engine_offload.v|spi_engine_offload.v]] | Verilog source for the peripheral. | |
| [[github>hdl?dev/library/spi_engine/spi_engine_offload/spi_engine_offload_ip.tcl|spi_engine_offload_ip.tcl]] | TCL script to generate the Vivado IP-integrator project for the peripheral. | | | [[github>hdl?master/library/spi_engine/spi_engine_offload/spi_engine_offload_ip.tcl|spi_engine_offload_ip.tcl]] | TCL script to generate the Vivado IP-integrator project for the peripheral. | |
| |
===== Configuration Parameters ===== | ===== Configuration Parameters ===== |
^ Name ^ Type ^ Description ^ | ^ Name ^ Type ^ Description ^ |
| ''ctrl_clk'' | Clock | The ''spi_engine_offload_ctrl'' signals are synchronous to this clock. | | | ''ctrl_clk'' | Clock | The ''spi_engine_offload_ctrl'' signals are synchronous to this clock. | |
| ''spi_clk'' | Clock | The ''spi_engine_ctrl'' siganls, ''offload_sdi'' signals and trigger are synchronous to this clock. | | | ''spi_clk'' | Clock | The ''spi_engine_ctrl'' signals, ''offload_sdi'' signals and trigger are synchronous to this clock. | |
| ''spi_resetn'' | Synchronous active low reset | Resets the internal state machine of the core. | | | ''spi_resetn'' | Synchronous active low reset | Resets the internal state machine of the core. | |
| ''trigger'' | Input | When asserted the stored command and data stream is send out on the ''spi_engine_ctrl'' interface. | | | ''trigger'' | Input | When asserted the stored command and data stream is send out on the ''spi_engine_ctrl'' interface. | |