Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revisionBoth sides next revision
resources:fpga:docs:axi_adxcvr [30 Jan 2019 09:45] – [Register Map] Update with TX driver control registers Istvan Csomortaniresources:fpga:docs:axi_adxcvr [12 Feb 2019 10:07] – Improved SYSCLK_SEL description Adrian Costina
Line 60: Line 60:
 | | |[12] |LPM_DFE_N |RW | Transceiver primitive control, refer Xilinx documentation. | | | |[12] |LPM_DFE_N |RW | Transceiver primitive control, refer Xilinx documentation. |
 | | |[10:8] |RATE[2:0] |RW | Transceiver primitive control, refer Xilinx documentation. | | | |[10:8] |RATE[2:0] |RW | Transceiver primitive control, refer Xilinx documentation. |
-| | |[5:4] |SYSCLK_SEL[1:0] |RW | Transceiver primitive control, refer Xilinx documentation. |+| | |[5:4] |SYSCLK_SEL[1:0] |RW | Transceiver primitive control, refer Xilinx documentation. It controls the [RX/TX]SYSCLKSEL for 7 Series devices and [RX/TX]PLLCLKSEL and also[RX/TX]SYSCLKSEL for Ultrascale(+) devices. |
 | | |[2:0] |OUTCLK_SEL[2:0] |RW | Transceiver primitive control, refer Xilinx documentation. | | | |[2:0] |OUTCLK_SEL[2:0] |RW | Transceiver primitive control, refer Xilinx documentation. |
 ^0x0010 ^0x0040 ^REG_CM_SEL ^^^Transceiver Access Register ^ ^0x0010 ^0x0040 ^REG_CM_SEL ^^^Transceiver Access Register ^
resources/fpga/docs/axi_adxcvr.txt · Last modified: 04 Feb 2022 09:11 by Michael Hennerich