This is an old revision of the document!
Board name | Boots from | FMC connector 1 | FMC connector 2 |
---|---|---|---|
AC701 | JTAG | HPC (2 GTP @ 6.6Gbps) | — |
KC705 | JTAG | HPC (4 GTX @ 10.3125 Gbps) | LPC (1 GTX @ 10.3125 Gbps) |
KCU105 | JTAG | HPC (8 GTH @ 16.3 Gbps) | LPC (1 GTH @ 16.3 Gbps) |
Microzed | JTAG | — | — |
VC707 | JTAG | HPC (8 GTX @ 12.5 Gbps) | HPC (8 GTX @ 12.5 Gbps) |
VCK190 | SD card | FMC+ (12 GTY @ 28.21 Gbps) | FMC+ (12 GTY @ 28.21 Gbps) |
VCU118 | JTAG | FMC+ (24 GTY @ 28.21 Gbps) | LPC (0 GTY) |
VCU128 | JTAG | FMC+ (24 GTY @ 28.21 Gbps) | — |
VMK180 | SD card | FMC+ (12 GTY @ 28.21 Gbps) | FMC+ (12 GTY @ 28.21 Gbps) |
ZC702 | SD card | LPC (0 GTX) | LPC (0 GTX) |
ZC706 | SD card | HPC (8 GTX @ 10.3125 Gbps) | LPC (1 GTX @ 10.3125 Gbps) |
ZCU102 | SD card | HPC (8 GTH @ 16.3 Gbps) | HPC (8 GTH @ 16.3 Gbps) |
Zedboard | SD card | LPC (0 GTX) | — |
Board name | FMC 1 | FMC 2 |
---|---|---|
AC701 | 3.3V/*2.5V/1.8V | — |
KC705 | 3.3V/*2.5V/1.8V | 3.3V/*2.5V/1.8V |
KCU105 | *1.8V/1.5V/1.2V | *1.8V/1.5V/1.2V |
Microzed | — | — |
VC707 | *1.8V/1.5V/1.2V | *1.8V/1.5V/1.2V |
VCK190 | *1.5V/1.2V | *1.5V/1.2V |
VCU118 | *1.8V/1.5V/1.2V | *1.8V/1.5V/1.2V |
VCU128 | *1.8V/1.5V/1.2V | — |
VMK180 | *1.5V/1.2V | *1.5V/1.2V |
ZC702 | 3.3V/*2.5V/1.8V | 3.3V/*2.5V/1.8V |
ZC706 | 3.3V/*2.5V/1.8V | 3.3V/*2.5V/1.8V |
ZCU102 | *1.8V/1.5V/1.2V | *1.8V/1.5V/1.2V |
Zedboard | 3.3V/2.5V/*1.8V | — |
(* bold) = default VADJ
FMC1 & FMC2 columns → depending on the power supply of the device connected to the FMC, the custom VADJ will have the value supported by both the carrier and the device(s)