Wiki

This version (07 Apr 2023 18:43) was approved by Iulia Moldovan.The Previously approved version (04 Nov 2021 13:45) is available.Diff

Board capabilities - Xilinx

Board name Boots from FMC connector 1 FMC connector 2
AC701 JTAG HPC (2 GTP @ 6.6Gbps)
Cora Z7-07S SD card
KC705 JTAG HPC (4 GTX @ 10.3125 Gbps) LPC (1 GTX @ 10.3125 Gbps)
KCU105 JTAG HPC (8 GTH @ 16.3 Gbps) LPC (1 GTH @ 16.3 Gbps)
Microzed JTAG
VC707 JTAG HPC (8 GTX @ 12.5 Gbps) HPC (8 GTX @ 12.5 Gbps)
VC709 JTAG HPC (10 GTH @ 13.1 Gbps)
VCK190 SD card FMC+ (12 GTY @ 28.21 Gbps) FMC+ (12 GTY @ 28.21 Gbps)
VCU118 JTAG FMC+ (24 GTY @ 28.21 Gbps) LPC
VCU128 JTAG FMC+ (24 GTY @ 28.21 Gbps)
VMK180 SD card FMC+ (12 GTY @ 28.21 Gbps) FMC+ (12 GTY @ 28.21 Gbps)
ZC702 SD card LPC LPC
ZC706 SD card HPC (8 GTX @ 10.3125 Gbps) LPC (1 GTX @ 10.3125 Gbps)
ZCU102 SD card HPC (8 GTH @ 16.3 Gbps) HPC (8 GTH @ 16.3 Gbps)
Zedboard SD card LPC

VADJ values

Board name FMC 1 FMC 2 Family
AC701 3.3V/*2.5V/1.8V Artix-7
Cora Z7-07S Zynq-7000
KC705 3.3V/*2.5V/1.8V 3.3V/*2.5V/1.8V Kintex-7
KCU105 *1.8V/1.5V/1.2V *1.8V/1.5V/1.2V Kintex UltraScale
Microzed Zynq-7000
VC707 *1.8V/1.5V/1.2V *1.8V/1.5V/1.2V Virtex-7
VC709 *1.8V Virtex-7
VCK190 *1.5V/1.2V *1.5V/1.2V Versal
VCU118 *1.8V/1.5V/1.2V *1.8V/1.5V/1.2V Virtex UltraScale+
VCU128 *1.8V/1.5V/1.2V Virtex UltraScale+
VMK180 *1.5V/1.2V *1.5V/1.2V Versal
ZC702 3.3V/*2.5V/1.8V 3.3V/*2.5V/1.8V Zynq-7000
ZC706 3.3V/*2.5V/1.8V 3.3V/*2.5V/1.8V Zynq-7000
ZCU102 *1.8V/1.5V/1.2V *1.8V/1.5V/1.2V Zynq UltraScale+ MP
Zedboard 3.3V/2.5V/*1.8V Zynq-7000

(* bold) = default VADJ
FMC1 & FMC2 columns → depending on the power supply of the device connected to the FMC, the custom VADJ will have the value supported by both the carrier and the device(s)

resources/fpga/docs/arch/xilinx_platforms.txt · Last modified: 07 Apr 2023 18:43 by Iulia Moldovan