This is an old revision of the document!
Altera FPGAs
~~SPECIALHEADLINES~~
Below is the list of HDL sorted by connector type and compatible Analog Devices product.
BeMicro SDK
Analog to Digital Converters
AD7291 8-Channel,
I2C, 12-Bit SAR ADC with Temperature Sensor
AD7298 8-Channel, 1MSPS, 12-Bit SAR ADC with Temperature Sensor
AD7980 16-Bit, 1
MSPS PulSAR® ADC in MSOP/QFN
Digital to Analog Converters
AD5415 Dual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Serial Interface
AD5421 16 Bit, Serial Input, Loop-Powered, 4
mA to 20
mA DAC
AD5449 Dual 12-Bit, High Bandwidth Multiplying DAC with Serial Interface
AD5541A 2.7
V to 5.5
V, Serial-Input, Voltage-Output, 16-Bit nanoDAC™
AD5542A 2.7
V to 5.5
V, Serial-Input, Voltage-Output, 16-Bit nanoDAC™
AD5543 Current Output / Serial Input, 16 Bit DAC
AD5553 Current Output / Serial Input, 14 Bit DAC
AD5629R Octal, 12-bit,
I2C VOLTAGE OUTPUT denseDAC with 5 ppm/°C On-Chip Reference
AD5668 Octal 16-bit
SPI Voltage Output denseDAC with 5ppm/°C On-Chip Reference
AD5669R Octal, 16-bit,
I2C VOLTAGE OUTPUT denseDAC with 5 ppm/°C On-Chip Reference
AD5755 Quad Channel, 16-Bit, Serial Input, 4
mA to 20
mA and Voltage Output DAC, Dynamic Power Control
AD5755-1 Quad Channel, 16-Bit, Serial Input, 4-20mA & Voltage Output DAC, Dynamic Power Control, HART Connectivity
AD5757 Quad Channel, 16-Bit, Serial Input, 4-20mA Output DAC, Dynamic Power Control, HART Connectivity
AD5781 True 18-Bit, Voltage Output DAC ±0.5
LSB INL, ±0.5
LSB DNL
AD5791 1 ppm 20-Bit, ±1
LSB INL, Voltage Output DAC
Digital Potentiometers
ADN2850 Nonvolatile Memory, Dual 1024-Position Digital Resistor
AD5172 256-Position, One-Time Programmable, Dual Channel,
I2C Digital Potentiometer
AD5235 Nonvolatile Memory, Dual 1024-Position Digital Potentiometer
AD5252 I2C, Nonvolatile Memory, Dual 256-Position Digital Potentiometer
AD5254 Quad 256-Position
I2C Nonvolatile Memory, Digital Potentiometer
AD5270 1024-Position, 1% Resistor Tolerance Error,
SPI Interface and 50-TP Memory Digital Rheostat
AD5272 1024-Position, 1% Resistor Tolerance Error, Single Channel
I2C Interface and 50-TP Memory Digital Rheostat
AD8403 4-Channel Digital Potentiometer
RF/IF
AD9833 Low Power, 12.65 mW, 2.3
V to +5.5
V, Programmable Waveform Generator
AD9834 20 mW Power, 2.3
V to 5.5
V, 75
MHz Complete DDS
AD9837 Low Power, 8.5 mW, 2.3
V to 5.5
V, Programmable Waveform Generator
AD9838 11 mW Power, 2.3V to 5.5V, Complete DDS
CN0150 Software Calibrated, 1
MHz to 8
GHz, 70
dB RF Power Measurement System Using the AD8318 Logarithmic Detector
CN0178 Software-Calibrated, 50
MHz to 9
GHz, RF Power Measurement System
CED1Z
Digital to Analog Converters
AD7671 16-Bit 1
MSPS Bipolar PulSAR® ADC
AD7621 16-Bit, 2
LSB INL, 3
MSPS PulSAR® ADC
AD7938 8-Channel, 1.5
MSPS, 12-Bit Parallel ADC with a Sequencer