This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:x-band-platform [17 Jun 2022 20:42] – [User Resources] Sam Ringwood | resources:eval:user-guides:x-band-platform [19 Sep 2022 19:56] – [General Description] Sam Ringwood | ||
---|---|---|---|
Line 15: | Line 15: | ||
{{analogTV> | {{analogTV> | ||
+ | |||
+ | ---- | ||
===== Features ===== | ===== Features ===== | ||
Line 53: | Line 55: | ||
* Support for External Converter Clock | * Support for External Converter Clock | ||
+ | |||
+ | ---- | ||
====== General Description ====== | ====== General Description ====== | ||
- | This user guide serves as the main source of information for system engineers and software developers using the X-Band Phased Array Development Platform. The target application is phased array radars, electronic warfare, and ground-based SATCOM, specifically a 32-channel transmit/16 receive hybrid beamforming phased array phased array at X-Band (8 GHz to 12 GHz). | + | This user guide serves as the main source of information for system engineers and software developers using the X-Band Phased Array Development Platform. The target application is phased array radars, electronic warfare, and ground-based SATCOM, specifically a 32-channel transmit/32 receive hybrid beamforming phased array phased array at X-Band (8 GHz to 12 GHz). |
The system platform highlights a complete system solution. It is intended as a testbed for demonstrating phased array system level calibrations, | The system platform highlights a complete system solution. It is intended as a testbed for demonstrating phased array system level calibrations, |