Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:eval:user-guides:x-band-platform [17 Jun 2022 20:43]
Sam Ringwood
resources:eval:user-guides:x-band-platform [19 Sep 2022 19:56] (current)
Sam Ringwood [General Description]
Line 59: Line 59:
  
 ====== General Description ====== ====== General Description ======
-This user guide serves as the main source of information for system engineers and software developers using the X-Band Phased Array Development Platform. The target application is phased array radars, electronic warfare, and ground-based SATCOM, specifically a 32-channel transmit/16 receive hybrid beamforming phased array phased array at X-Band (8 GHz to 12 GHz). +This user guide serves as the main source of information for system engineers and software developers using the X-Band Phased Array Development Platform. The target application is phased array radars, electronic warfare, and ground-based SATCOM, specifically a 32-channel transmit/32 receive hybrid beamforming phased array phased array at X-Band (8 GHz to 12 GHz). 
  
 The system platform highlights a complete system solution. It is intended as a testbed for demonstrating phased array system level calibrations,​ hybrid beam forming (analog/​digital) algorithms, and other signal processing algorithms. The board is designed to mate with a [[xilinx>​ZCU102]] Evaluation Board from Xilinx®, which features the Zynq® UltraScale+™ ZU9EG FPGA, with provided reference software and HDL code. The system platform highlights a complete system solution. It is intended as a testbed for demonstrating phased array system level calibrations,​ hybrid beam forming (analog/​digital) algorithms, and other signal processing algorithms. The board is designed to mate with a [[xilinx>​ZCU102]] Evaluation Board from Xilinx®, which features the Zynq® UltraScale+™ ZU9EG FPGA, with provided reference software and HDL code.
resources/eval/user-guides/x-band-platform.txt · Last modified: 19 Sep 2022 19:56 by Sam Ringwood