Wiki

The most recent version of this page is a draft.DiffThis version (28 Aug 2018 14:58) is a draft.
Approvals: 0/1
The Previously approved version (28 Aug 2018 11:19) is available.Diff

This is an old revision of the document!


Rapid-6LoWPAN Wireless Networking Protocol Solution

Analog Devices offers Rapid 6LoWPAN Protocol—a long range sub-GHz wireless networking solution that leverages the market proven ADF7023 radio transceiver and lowest power ULP processors (ADuCM3029 or ADuCM4050). Rapid 6LoWPAN Protocol uses star-repeater network topology, targeting commercial and industrial applications such as Electronic Shelf Label (ESL), Smart Lock and Structural Health Monitoring (SHM).

Features and Specification

  • Efficient low power network
    • Low power IEEE802.15.4g/e wireless network with time synchronized channel hopping (TSCH)—no collisions and no lengthy receive waits
    • Lowest power consumption per node with star and extended star network topology configuration.
    • Reliable end-to-end communications with acknowledgements
  • Long range
    • Typical range of 500 m (2 hop and confguration setting dependent)
  • Data rate and frequency
    • High throughput (4 pks/sec at 1 kB per packet)
    • Fast network join time (for example, 256 motes in 47 sec)
    • Low latency—minimum of 5 sec network loop cycle
    • ISM frequency band support (433,868,915,920 MHz)
    • Multiple data rate support (37.5 kbps to 300 kbps)
    • On-demand bandwidth allocation (for example, up to 1 MB per node/1 hr)
  • Supported modes:
    • Master mode (on-chip applications)
    • Slave mode (application coprocessor)
  • Current consumption:
    • Active: <10 µA ave. (3 updates of 1 kB packets/day case)
    • Sleep: <1.5 µA
  • FCC and ARIB STD T108 regulation test feature support integrated
  • Supports OTA (over-the-air) update
  • Reliable scheduling of alert messages from any or all motes
  • Gateway software available for Linux® or ADuCM4050 with various backhaul connectivity options

Evaluation Kit

Below are the different kits available for evaluating Rapid-6LoWPAN.

  1. EV-6LOWPAN-900Z - Rapid-6LoWPAN Evaluation Kit for all the regions except Japan.
  2. EV-6LOWPAN-900JZ - Rapid-6LoWPAN Evaluation kit with TELEC Certification specific for Japan.
  3. EV-ENG-ESLNODE1Z - Electronic Shelf Labelling node which should be ordered only if more nodes are required during the evaluation of EV-6LOWPAN-900Z.

Below are the kit contents.

  1. EV-6LOWPAN-900Z/ EV-6LOWPAN-900JZ
    • EV-COG-AD3029LZ - development platform for Analog Devices Ultra Low Power Microcontroller ADuCM3029
    • EV-DNG-RFMOD-9001Z - USB Dongle which acts as Border Router for Rapid-6LoWPAN Network (902-958MHz)
    • EV-COG-ADF7023-9Z - ADF7023-J Connectivity Cog (902-958MHz)
    • EV-GEAR-EINK1Z - Cog Ecosystem Gear with E-Paper Display from E-INK.
  2. EV-ENG-ESLNODE1Z
    • EV-COG-AD3029LZ - development platform for Analog Devices Ultra Low Power Microcontroller ADuCM3029
    • EV-COG-ADF7023-9Z - ADF7023-J Connectivity Cog (902-958MHz)
    • EV-GEAR-EINK1Z - Cog Ecosystem Gear with E-Paper Display from E-INK.
resources/eval/user-guides/rpd-6lowpan.1535461127.txt.gz · Last modified: 28 Aug 2018 14:58 by Pranit Jadhav