Wiki

This version is outdated by a newer approved version.DiffThis version (29 Jan 2021 09:09) was approved by Ioana Chelaru.The Previously approved version (17 Aug 2020 17:43) is available.Diff

This is an old revision of the document!


ADRV-PackRF Hardware

PackRF Downloads

This section contains information regarding mechanical aspects of the PackRF Radios: Pictures of the copper, board dimensions, PCB stackup, 3D models

Quantity Description Image
1 Pelican Case
2 Portable Radios
2 GPS Antenna
2 Power over Ethernet Injector
2 Ethernet Cables
2 AC-DC Wall-wart Power Supply (12V, 4A)
2 Power Plug to DC Cigarette Lighter
2 Micro SD Card with image
2 USB OTG Cable
2 Generic USB 2.0 cables (A male to micro B male)
20 Pulse W1910 3G Pentaband 824-2170MHz, SMA Antenna
2 USB Webcam
2 Micro SD Card with image
1 JTAG Adapter

End of Document

resources/eval/user-guides/pzsdr/carriers/packrf/hardware.1611907745.txt.gz · Last modified: 29 Jan 2021 09:09 by Ioana Chelaru