This is an old revision of the document!
This section contains information regarding mechanical aspects of the PackRF Radios: Pictures of the copper, board dimensions, PCB stackup, 3D models
Quantity | Description | Image |
---|---|---|
1 | Pelican Case | |
2 | Portable Radios | |
2 | GPS Antenna | |
2 | Power over Ethernet Injector | |
2 | Ethernet Cables | |
2 | AC-DC Wall-wart Power Supply (12V, 4A) | |
2 | Power Plug to DC Cigarette Lighter | |
2 | Micro SD Card with image | |
2 | USB OTG Cable | |
2 | Generic USB 2.0 cables (A male to micro B male) | |
20 | Pulse W1910 3G Pentaband 824-2170MHz, SMA Antenna | |
2 | USB Webcam | |
2 | Micro SD Card with image | |
1 | JTAG Adapter |
End of Document