Wiki

This version is outdated by a newer approved version.DiffThis version (10 Mar 2021 18:36) was approved by Brian OLoughlin.The Previously approved version (19 Feb 2021 10:56) is available.Diff

This is an old revision of the document!


ADRV1CRR-BOB Breakout Carrier

Top Level BOM

Hardware

Rev C Breakout Carrier

This is the Rev C schematic and layout files for the ADRV1CRR-BOB breakout carrier.

Top Board Picture

Feature List

10/100/1000 Mbps Ethernet
USB2.0 OTG
USB-UART
PC4 JTAG interface
162 User I/O pins
Two 60-pin (2×30) 0.1” footprints
Four 32-pin (2×16) 0.1” footprints
4 user push buttons
4 user switches
4 user LEDs
5V @ 2A input
Select 1.8V, 2.5V, or 3.3V for SOM I/O or insert an external supply
Measure Zynq PL I/O bank current with convenient access points

Documentation

resources/eval/user-guides/pzsdr/carriers/brk.1615397575.txt.gz · Last modified: 10 Mar 2021 18:32 by Brian OLoughlin