This shows you the differences between two versions of the page.
Next revision | Previous revision | ||
resources:eval:user-guides:pzsdr:carriers:brk [19 Aug 2016 16:17] – created Charly El-Khoury | resources:eval:user-guides:pzsdr:carriers:brk [15 Apr 2021 10:23] (current) – [Hardware] Mihai Bancisor | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== Breakout Carrier ====== | + | ====== |
+ | |||
+ | ===== Top Level BOM ===== | ||
+ | * [[http:// | ||
+ | * [[https:// | ||
+ | |||
+ | ===== Hardware ===== | ||
+ | |||
+ | === Rev C Breakout Carrier === | ||
+ | |||
+ | This is the Rev C schematic and layout files for the [[adi> | ||
+ | |||
+ | <WRAP round download> | ||
+ | * {{: | ||
+ | * {{: | ||
+ | * {{: | ||
+ | * {{: | ||
+ | * {{: | ||
+ | </ | ||
==== Top Board Picture ==== | ==== Top Board Picture ==== | ||
- | {{: | + | {{ : |
- | {{ : | + | |
==== Feature List ==== | ==== Feature List ==== | ||
- | | 10/100/1000 Mbps Ethernet| | + | |10/ |
- | | USB2.0 OTG| | + | |USB2.0 OTG| |
- | | USB-UART| | + | |USB-UART| |
- | | PC4 JTAG interface| | + | |PC4 JTAG interface| |
- | | 162 User I/O pins| | + | |162 User I/O pins| |
- | | Two 60-pin (2x30) 0.1” footprints| | + | |Two 60-pin (2x30) 0.1” footprints| |
- | | Four 32-pin (2x16) 0.1” footprints| | + | |Four 32-pin (2x16) 0.1” footprints| |
- | | 4 user push buttons| | + | |4 user push buttons| |
- | | 4 user switches| | + | |4 user switches| |
- | | 4 user LEDs| | + | |4 user LEDs| |
- | | 5V @ 2A input| | + | |5V @ 2A input| |
- | | Select 1.8V, 2.5V, or 3.3V for SOM I/O or insert an external supply| | + | |Select 1.8V, 2.5V, or 3.3V for SOM I/O or insert an external supply| |
- | | Measure Zynq PL I/O bank current with convenient access points| | + | |Measure Zynq PL I/O bank current with convenient access points| |
- | [[http:// | + | [[http:// |