Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
Next revision Both sides next revision
resources:eval:user-guides:inertial-mems:imu:adis16imu2-pcb [23 Dec 2016 22:50]
Mark Looney [SETUP WITH ADIS1636x/40X IMUs]
resources:eval:user-guides:inertial-mems:imu:adis16imu2-pcb [12 May 2017 20:52]
Mark Looney [INTERFACE CONNECTOR]
Line 51: Line 51:
  
 For more information on proper handling of the ADIS1636x and ADIS1640x packages, please consult [[adi>​media/​en/​technical-documentation/​application-notes/​AN-1045.pdf|AN-1045]] For more information on proper handling of the ADIS1636x and ADIS1640x packages, please consult [[adi>​media/​en/​technical-documentation/​application-notes/​AN-1045.pdf|AN-1045]]
 +=====KEY PHYSICAL DIMENSIONS=====
 +Please see the following diagram for dimensions of all key physical attributes: ​
 +
 +{{:​resources:​eval:​user-guides:​inertial-mems:​imu:​adis16imu2_pcb_dimensions.png?​300|}}
 +
 +
 =====INTERFACE CONNECTOR===== =====INTERFACE CONNECTOR=====
 J1 is the electrical connector that provides direct access to power, ground and critical digital I/O pins on the devices. It is a 16-pin, dual-row, 2-mm pitch connector that support 1mm ribbon cable systems. ​ J1 is the electrical connector that provides direct access to power, ground and critical digital I/O pins on the devices. It is a 16-pin, dual-row, 2-mm pitch connector that support 1mm ribbon cable systems. ​
resources/eval/user-guides/inertial-mems/imu/adis16imu2-pcb.txt · Last modified: 01 Dec 2017 20:54 by Mark Looney