This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:inertial-mems:accelerometers:inclinometer-app [28 Jul 2022 05:27] – Jipcy Narvaez | resources:eval:user-guides:inertial-mems:accelerometers:inclinometer-app [29 Jul 2022 04:31] (current) – Jipcy Narvaez | ||
---|---|---|---|
Line 9: | Line 9: | ||
* Can simulate Single Axis or Dual Axis Inclinometer | * Can simulate Single Axis or Dual Axis Inclinometer | ||
* Includes different ADXL Devices with digital interface | * Includes different ADXL Devices with digital interface | ||
- | * * [[adi> | + | * * [[adi> |
* * [[adi> | * * [[adi> | ||
* * [[adi> | * * [[adi> | ||
Line 26: | Line 26: | ||
- Windows 10 | - Windows 10 | ||
- | - Download the Inclinometer Design Desktop Application Installer | + | - Download the Inclinometer Design Desktop Application Installer link below |
+ | <WRAP round 80% download> | ||
+ | {{ : | ||
+ | |||
+ | </ | ||
+ | - Extract the Installer from the Zipped folder. | ||
+ | |||
- Double-click on the Inclinometer Design Desktop Application Installer. | - Double-click on the Inclinometer Design Desktop Application Installer. | ||
Line 188: | Line 194: | ||
**Figure 21:** The Inclinometer Design Desktop Application GUI (Calculated Angle Error Due to Accelerometer Offset) | **Figure 21:** The Inclinometer Design Desktop Application GUI (Calculated Angle Error Due to Accelerometer Offset) | ||
</ | </ | ||
+ | |||
+ | |||
+ | **Reference: | ||
+ | | ||
+ |