This shows you the differences between two versions of the page.
Previous revisionLast revision | |||
— | resources:eval:user-guides:eval-cog-ad4050lz:software:aducm4x50 [11 Aug 2017 16:20] – [Downloading the ADuCM4x50 Software Pack] Pranit Jadhav | ||
---|---|---|---|
Line 1: | Line 1: | ||
+ | ====== ADuCM4x50 On-Chip Peripherals Drivers & Software ====== | ||
+ | ===== General Description/ | ||
+ | The ADuCM4x50 Device Family Pack (DFP) provides access to all the necessary on-chip peripheral drivers for [[ADI> | ||
+ | |||
+ | The following on-chip drivers are provided as part of the ADuCM4x50 Device Family Pack: | ||
+ | * spi {{ : | ||
+ | * i2c | ||
+ | * uart | ||
+ | * sport | ||
+ | * beep | ||
+ | * wdt | ||
+ | * gpio | ||
+ | * rtc | ||
+ | * dma | ||
+ | * crypto | ||
+ | * adc | ||
+ | * tmr | ||
+ | |||
+ | For detailed information regarding the ADuCM4x50 DFP, please see our complete ADuCM4x50 software user guide. | ||
+ | <WRAP center round help 60%> | ||
+ | |||
+ | ADD DFP RELEASE NOTE LINK HERE | ||
+ | |||
+ | </ | ||
+ | |||
+ | <WRAP center round important 60%> | ||
+ | |||
+ | You **MUST** have this software package installed on your laptop or PC in order to compile, debug, and run the applications for the **EV-COG-AD4050LZ** platform. | ||
+ | |||
+ | </ | ||
+ | |||
+ | ===== Downloading the ADuCM4x50 Software Pack ===== | ||
+ | |||
+ | The software pack can be installed directly by the tool chain' | ||
+ | - Downloaded via the tool chain' | ||
+ | * It is **recommended** to download the ADuCM4x50 software pack through from the tool chain' | ||
+ | - Downloaded to local directory | ||
+ | * However if you do decide to download the ADuCM4x50 software pack to your PC/laptop directly, please use the link below to download the pack file from Keil's website. You will then need to " | ||
+ | |||
+ | <WRAP round 80% download> | ||
+ | |||
+ | [[http:// | ||
+ | |||
+ | </ | ||
+ | |||
+ | // End of Document // |