adding
Analog Devices 3D time of flight (ToF) camera products capture depth information, enabling advanced machine vision applications and allowing people and devices to sense, capture and interact with their spatial environments.
For more information see: Time of Flight Camera – System Overview
The EVAL-ADTF3175-NXZ time of flight (ToF) evaluation kit is showcasing the ADTF3175 module. The kit supports USB connectivity to a PC for real-time visualization, capture and post processing of depth data. The kit includes host PC software (Windows/Linux) and an open source multi-platform SDK for custom application development.
Resolution: | 1024×1024 TOF sensor | |
Illumination: | FOI 81°x81° - 940nm VCSEL | |
Field of view: | FOV 75°x75° | |
Operating range: | 0.4 to 4m @ 15% reflectance (native) | |
Depth Noise: | <15mm | |
Accuracy: | +/- 3mm depth error |
Mode Index | Mode | Resolution | FPS* | |||
10 | Megapixel (mp) | 1024×1024 | ~10 | |||
7 | Quarter-Megapixel (qmp) | 512×512 | ~15 |
*FPS is currently limited by CPU processing speed
Recommended Requirements
Note: Do not use USB Type-C to USB Type-A adapters.