resources:eval:user-guides:eval-adsd3100-nxz [27 Jul 2021 20:10]
Harshvardhan Bhatia
resources:eval:user-guides:eval-adsd3100-nxz [11 Oct 2021 14:53] (current)
Harshvardhan Bhatia [Download Evaluation Software]
Line 3: Line 3:
 Analog Devices 3D time of flight (ToF) camera products capture depth information,​ enabling advanced machine vision applications and allowing people and devices to sense, capture and interact with their spatial environments. Analog Devices 3D time of flight (ToF) camera products capture depth information,​ enabling advanced machine vision applications and allowing people and devices to sense, capture and interact with their spatial environments.
  
-For more information see: [[https://​devblogs.microsoft.com/​azure-depth-platform/​time-of-flight-camera-system-overview|Time of Flight Camera – System Overview]] +For more information see: [[adi>en/analog-dialogue/​articles/​time-of-flight-system-design-part-1-system-overview.html|Time of Flight Camera – System Overview]]
 =====Introduction===== =====Introduction=====
 The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization,​ capture and post processing of depth data. The kit includes host PC software (Windows/​macOS/​Linux) and an open source multi-platform SDK for custom application development. ​ The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization,​ capture and post processing of depth data. The kit includes host PC software (Windows/​macOS/​Linux) and an open source multi-platform SDK for custom application development. ​
Line 15: Line 14:
 |Illumination:​ ||FOI 60°x60° - 940nm VCSEL| |Illumination:​ ||FOI 60°x60° - 940nm VCSEL|
 |Field of view: ||FOV 51°x51°| |Field of view: ||FOV 51°x51°|
-|Operating range: ||up to 3.5m @ 90% reflectance (native)| +|Operating range: ||up to 5.2m @ 90% reflectance (native)| 
-|Depth Noise: ||< 6mm|+|Depth Noise: ||1%|
 |Accuracy: ||+/- 3mm depth error| |Accuracy: ||+/- 3mm depth error|
 </​WRAP>​ </​WRAP>​
Line 29: Line 28:
  
 **The full system hardware includes:** **The full system hardware includes:**
- 
-{{:​resources:​eval:​user-guides:​walden.png?​400|}} 
- 
 **Illumination Board**  ​ **Illumination Board**  ​
- 
 **Sensor Board** **Sensor Board**
- 
 **i.MX8 M Plus SOM** **i.MX8 M Plus SOM**
- 
 **Camera Interface Board** **Camera Interface Board**
 +
 +{{ :​resources:​eval:​user-guides:​adsd3100_noenc.png?​nolink&​200 |}}
 +{{ :​resources:​eval:​user-guides:​adsd3100_w_enc.png?​nolink&​200 |}}
  
 ---- ----
  
 =====System Setup and Evaluation===== =====System Setup and Evaluation=====
- +[[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-startup|Start Up Guide]]
-====System Requirements====+
  
 ====USB and Power==== ====USB and Power====
 +===Minimum Requirements===
   * USB 3.0 (5Gbps) - Type C   * USB 3.0 (5Gbps) - Type C
-  * 3A+  * 2.0A 
 +===Recommended Requirements=== 
 +  * USB 3.1 Gen2 - Type C 
 +  * 3.0A
  
 ====Dimensions==== ====Dimensions====
Line 56: Line 55:
 ====Download Evaluation Software==== ====Download Evaluation Software====
 Evaluation software consists of:  ​ Evaluation software consists of:  ​
-  * GUI +  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz-gui|ADIToFGUI]] 
-  * Data Collect (Command line interface) +  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz-gui:​datacollect_cli|Data Collect (Command line interface)]] 
-  * Depth Compute (Command line interface) +  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz:​depthcompute_cli|Depth Compute (Command line interface)]] 
- +Installation page can be found [[:resources:​eval:​user-guides:​eval-adsd3100-nxz-software-installation|here]].
-Installer for Software Package ​can be found here  +
- +
 ====ToF SDK==== ====ToF SDK====
 [[repo>​aditof-sdk-rework]] [[repo>​aditof-sdk-rework]]
Line 77: Line 73:
  
 =====Help and Support===== =====Help and Support=====
 +  * [[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-startup|Startup Guide]]
  
 ---- ----
resources/eval/user-guides/eval-adsd3100-nxz.1627409421.txt.gz · Last modified: 27 Jul 2021 20:10 by Harshvardhan Bhatia