Wiki

The most recent version of this page is a draft.DiffThis version is outdated by a newer approved version.DiffThis version (27 Jul 2021 19:51) is a draft.
Approvals: 0/1
The Previously approved version (25 Jun 2021 01:49) is available.Diff

This is an old revision of the document!


EVAL-ADSD3100-NXZ [under construction]

Analog Devices 3D time of flight (ToF) camera products capture depth information, enabling advanced machine vision applications and allowing people and devices to sense, capture and interact with their spatial environments.

For more information see: Time of Flight Camera – System Overview

Introduction

The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization, capture and post processing of depth data. The kit includes host PC software (Windows/macOS/Linux) and an open source multi-platform SDK for custom application development.

Key Features

Resolution: 1024×1024 TOF sensor
Illumination: FOI 60°x60° - 940nm VCSEL
Field of view: FOV 51°x51°
Operating range: up to 3.5m @ 90% reflectance (native)
Depth Noise: < 6mm
Accuracy: +/- 3mm depth error

Modes of operation:

  • 1024 x 1024
  • 512 x 512 (binned)
  • 320 * 288 (narrow binned)

The full system hardware includes:

Illumination Board

Sensor Board

i.MX8 M Plus SOM

Camera Interface Board


System Setup and Evaluation

System Requirements

USB and Power

  • USB 3.0 (5Gbps) - Type C
  • 3A

Dimensions

Download Evaluation Software

Evaluation software consists of:

  • GUI
  • Data Collect (Command line interface)
  • Depth Compute (Command line interface)

Installer for Software Package can be found here :

ToF SDK

Laser Safety

  • Class 1

Operating Environment


Application Development


Help and Support


Terms

  • FOI (Field of Illumination)
  • FOV (Field of View)
  • FPS (Frames per Second)
resources/eval/user-guides/eval-adsd3100-nxz.1627408278.txt.gz · Last modified: 27 Jul 2021 19:51 by Harshvardhan Bhatia