resources:eval:user-guides:eval-adsd3100-nxz [25 Jun 2021 01:40]
John McCarty Adding Additional Content
resources:eval:user-guides:eval-adsd3100-nxz [11 Oct 2021 14:53] (current)
Harshvardhan Bhatia [Download Evaluation Software]
Line 3: Line 3:
 Analog Devices 3D time of flight (ToF) camera products capture depth information,​ enabling advanced machine vision applications and allowing people and devices to sense, capture and interact with their spatial environments. Analog Devices 3D time of flight (ToF) camera products capture depth information,​ enabling advanced machine vision applications and allowing people and devices to sense, capture and interact with their spatial environments.
  
-For more information see: [[https://​devblogs.microsoft.com/​azure-depth-platform/​time-of-flight-camera-system-overview|Time of Flight Camera – System Overview]] +For more information see: [[adi>en/analog-dialogue/​articles/​time-of-flight-system-design-part-1-system-overview.html|Time of Flight Camera – System Overview]]
 =====Introduction===== =====Introduction=====
 The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization,​ capture and post processing of depth data. The kit includes host PC software (Windows/​macOS/​Linux) and an open source multi-platform SDK for custom application development. ​ The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization,​ capture and post processing of depth data. The kit includes host PC software (Windows/​macOS/​Linux) and an open source multi-platform SDK for custom application development. ​
 +
  
 ====Key Features==== ====Key Features====
  
 <WRAP indent> <WRAP indent>
-|Resolution:​ |1024x1024 TOF sensor| +|Resolution: ​||1024x1024 TOF sensor| 
-|Illumination:​ |FOI 60°x60° - 940nm VCSEL| +|Illumination: ​||FOI 60°x60° - 940nm VCSEL| 
-|Field of view: |FOV 51°x51°| +|Field of view: ||FOV 51°x51°| 
-|Operating range: |up to 3.5m @ 90% reflectance (native)| +|Operating range: ​||up to 5.2m @ 90% reflectance (native)| 
-|Depth Noise: |< 6mm+|Depth Noise: ||1%
-|Accuracy: |+/- 3mm depth error|+|Accuracy: ​||+/- 3mm depth error| 
 +</​WRAP>​
  
 Modes of operation: Modes of operation:
-  * 1024 x 1024 +| Mode Index | Mode | Resolution | Range | FPS | 
-  * 512 x 512 (binned+| 5 | Megapixel ​(mp| 1024x1024 | 5.2m | 10 | 
-  * 320 * 288 (narrow binned+| 7 | Quarter-Megapixel ​(qmp| 512x512 | 5.2m | 15 | 
-</​WRAP>​+
  
  
  
 **The full system hardware includes:** **The full system hardware includes:**
- 
-{{:​resources:​eval:​user-guides:​walden.png?​400|}} 
- 
 **Illumination Board**  ​ **Illumination Board**  ​
- 
 **Sensor Board** **Sensor Board**
- 
 **i.MX8 M Plus SOM** **i.MX8 M Plus SOM**
- 
 **Camera Interface Board** **Camera Interface Board**
 +
 +{{ :​resources:​eval:​user-guides:​adsd3100_noenc.png?​nolink&​200 |}}
 +{{ :​resources:​eval:​user-guides:​adsd3100_w_enc.png?​nolink&​200 |}}
  
 ---- ----
  
-=====System ​setup & evaluation=====+=====System ​Setup and Evaluation===== 
 +[[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-startup|Start Up Guide]]
  
 +====USB and Power====
 +===Minimum Requirements===
 +  * USB 3.0 (5Gbps) - Type C
 +  * 2.0A
 +===Recommended Requirements===
 +  * USB 3.1 Gen2 - Type C
 +  * 3.0A
 +
 +====Dimensions====
 +  * 38mm x 72.5mm x 87mm
 +  * {{ :​resources:​eval:​user-guides:​eval-adsd3100-nxz_drawing_v1.pdf |}}
 +
 +====Download Evaluation Software====
 +Evaluation software consists of:  ​
 +  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz-gui|ADIToFGUI]]
 +  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz-gui:​datacollect_cli|Data Collect (Command line interface)]]
 +  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz:​depthcompute_cli|Depth Compute (Command line interface)]]
 +Installation page can be found [[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-software-installation|here]].
 +====ToF SDK====
 +[[repo>​aditof-sdk-rework]]
 +====Laser Safety====
 +  * Class 1
 +====Operating Environment====
  
 ---- ----
Line 50: Line 72:
 ---- ----
  
-=====Laser Safety===== +=====Help and Support===== 
 +  * [[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-startup|Startup Guide]]
  
 ---- ----
  
-=====Help and Support=====+=====Terms===== 
 +  * FOI (Field of Illumination) 
 +  * FOV (Field of View) 
 +  * FPS (Frames per Second)
resources/eval/user-guides/eval-adsd3100-nxz.1624578033.txt.gz · Last modified: 25 Jun 2021 01:40 by John McCarty