This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:eval-adsd3100-nxz [01 Aug 2021 12:56] – [Help and Support] Harshvardhan Bhatia | resources:eval:user-guides:eval-adsd3100-nxz [10 Sep 2021 21:34] – Harshvardhan Bhatia | ||
---|---|---|---|
Line 3: | Line 3: | ||
Analog Devices 3D time of flight (ToF) camera products capture depth information, | Analog Devices 3D time of flight (ToF) camera products capture depth information, | ||
- | For more information see: [[https:// | + | For more information see: [[adi>en/analog-dialogue/ |
=====Introduction===== | =====Introduction===== | ||
The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization, | The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization, | ||
Line 29: | Line 28: | ||
**The full system hardware includes:** | **The full system hardware includes:** | ||
- | {{ : | ||
**Illumination Board** | **Illumination Board** | ||
- | |||
**Sensor Board** | **Sensor Board** | ||
- | |||
**i.MX8 M Plus SOM** | **i.MX8 M Plus SOM** | ||
- | |||
**Camera Interface Board** | **Camera Interface Board** | ||
+ | |||
+ | {{ : | ||
+ | {{ : | ||
---- | ---- | ||
=====System Setup and Evaluation===== | =====System Setup and Evaluation===== | ||
- | + | [[: | |
- | ====System Requirements==== | + | |
====USB and Power==== | ====USB and Power==== | ||
+ | ===Minimum Requirements=== | ||
* USB 3.0 (5Gbps) - Type C | * USB 3.0 (5Gbps) - Type C | ||
- | * 3A | + | * 2.0A |
+ | ===Recommended Requirements=== | ||
+ | * USB 3.1 Gen2 - Type C | ||
+ | * 3.0A | ||
====Dimensions==== | ====Dimensions==== | ||
Line 54: | Line 55: | ||
====Download Evaluation Software==== | ====Download Evaluation Software==== | ||
Evaluation software consists of: | Evaluation software consists of: | ||
- | * [[resources: | + | * [[resources: |
* Data Collect (Command line interface) | * Data Collect (Command line interface) | ||
* Depth Compute (Command line interface) | * Depth Compute (Command line interface) |