This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:user-guides:eval-adsd3100-nxz [01 Aug 2021 15:08] – Harshvardhan Bhatia | resources:eval:user-guides:eval-adsd3100-nxz [01 Aug 2021 15:17] – Harshvardhan Bhatia | ||
---|---|---|---|
Line 41: | Line 41: | ||
=====System Setup and Evaluation===== | =====System Setup and Evaluation===== | ||
[[: | [[: | ||
- | ====System Requirements==== | ||
- | ====USB and Power==== | + | ====USB and Power Minimum Requirements==== |
* USB 3.0 (5Gbps) - Type C | * USB 3.0 (5Gbps) - Type C | ||
- | * 3A | + | * 2.0A |
+ | ====USB and Power Recommended Requirements==== | ||
+ | * USB 3.1 Gen2 - Type C | ||
+ | * 3.0A | ||
====Dimensions==== | ====Dimensions==== | ||
Line 53: | Line 55: | ||
====Download Evaluation Software==== | ====Download Evaluation Software==== | ||
Evaluation software consists of: | Evaluation software consists of: | ||
- | * [[resources: | + | * [[resources: |
* Data Collect (Command line interface) | * Data Collect (Command line interface) | ||
* Depth Compute (Command line interface) | * Depth Compute (Command line interface) |