This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:eval-adsd3100-nxz [10 Sep 2021 21:33] – Harshvardhan Bhatia | resources:eval:user-guides:eval-adsd3100-nxz [23 Nov 2021 23:52] – [Download Evaluation Software] Harshvardhan Bhatia | ||
---|---|---|---|
Line 41: | Line 41: | ||
[[: | [[: | ||
- | ====USB and Power Minimum Requirements==== | + | ====USB and Power==== |
+ | ===Minimum Requirements=== | ||
* USB 3.0 (5Gbps) - Type C | * USB 3.0 (5Gbps) - Type C | ||
* 2.0A | * 2.0A | ||
- | ====USB and Power Recommended Requirements==== | + | ===Recommended Requirements=== |
* USB 3.1 Gen2 - Type C | * USB 3.1 Gen2 - Type C | ||
* 3.0A | * 3.0A | ||
Line 53: | Line 54: | ||
====Download Evaluation Software==== | ====Download Evaluation Software==== | ||
+ | Installation page can be found [[: | ||
+ | |||
Evaluation software consists of: | Evaluation software consists of: | ||
* [[resources: | * [[resources: | ||
- | * Data Collect (Command line interface) | + | * [[resources: |
- | * Depth Compute (Command line interface) | + | * [[resources: |
- | Installation page can be found [[: | ||
====ToF SDK==== | ====ToF SDK==== | ||
[[repo> | [[repo> |