Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
Next revision Both sides next revision
resources:eval:user-guides:eval-adsd3100-nxz [10 Sep 2021 21:33]
Harshvardhan Bhatia
resources:eval:user-guides:eval-adsd3100-nxz [10 Sep 2021 21:34]
Harshvardhan Bhatia
Line 41: Line 41:
 [[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-startup|Start Up Guide]] [[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-startup|Start Up Guide]]
  
-====USB and Power Minimum Requirements====+====USB and Power==== 
 +===Minimum Requirements===
   * USB 3.0 (5Gbps) - Type C   * USB 3.0 (5Gbps) - Type C
   * 2.0A   * 2.0A
-====USB and Power Recommended Requirements====+===Recommended Requirements===
   * USB 3.1 Gen2 - Type C   * USB 3.1 Gen2 - Type C
   * 3.0A   * 3.0A
resources/eval/user-guides/eval-adsd3100-nxz.txt · Last modified: 23 Nov 2021 23:58 by Harshvardhan Bhatia