Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
Next revision
Previous revision
Next revision Both sides next revision
resources:eval:user-guides:eval-adsd3100-nxz [01 Aug 2021 15:08]
Harshvardhan Bhatia
resources:eval:user-guides:eval-adsd3100-nxz [23 Nov 2021 23:52]
Harshvardhan Bhatia [Download Evaluation Software]
Line 3: Line 3:
 Analog Devices 3D time of flight (ToF) camera products capture depth information,​ enabling advanced machine vision applications and allowing people and devices to sense, capture and interact with their spatial environments. Analog Devices 3D time of flight (ToF) camera products capture depth information,​ enabling advanced machine vision applications and allowing people and devices to sense, capture and interact with their spatial environments.
  
-For more information see: [[https://​devblogs.microsoft.com/​azure-depth-platform/​time-of-flight-camera-system-overview|Time of Flight Camera – System Overview]] +For more information see: [[adi>en/analog-dialogue/​articles/​time-of-flight-system-design-part-1-system-overview.html|Time of Flight Camera – System Overview]]
 =====Introduction===== =====Introduction=====
 The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization,​ capture and post processing of depth data. The kit includes host PC software (Windows/​macOS/​Linux) and an open source multi-platform SDK for custom application development. ​ The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization,​ capture and post processing of depth data. The kit includes host PC software (Windows/​macOS/​Linux) and an open source multi-platform SDK for custom application development. ​
Line 41: Line 40:
 =====System Setup and Evaluation===== =====System Setup and Evaluation=====
 [[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-startup|Start Up Guide]] [[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-startup|Start Up Guide]]
-====System Requirements==== 
  
 ====USB and Power==== ====USB and Power====
 +===Minimum Requirements===
   * USB 3.0 (5Gbps) - Type C   * USB 3.0 (5Gbps) - Type C
-  * 3A+  * 2.0A 
 +===Recommended Requirements=== 
 +  * USB 3.1 Gen2 - Type C 
 +  * 3.0A
  
 ====Dimensions==== ====Dimensions====
Line 52: Line 54:
  
 ====Download Evaluation Software==== ====Download Evaluation Software====
 +Installation page can be found [[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-software-installation|here]].
 Evaluation software consists of:  ​ Evaluation software consists of:  ​
-  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz-gui|GUI]] +  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz-gui|ADIToFGUI]] 
-  * Data Collect (Command line interface) +  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz-gui:​datacollect_cli|Data Collect (Command line interface)]] 
-  * Depth Compute (Command line interface)+  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz:​depthcompute_cli|Depth Compute (Command line interface)]]
  
-Installation page can be found [[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-software-installation|here]]. 
 ====ToF SDK==== ====ToF SDK====
 [[repo>​aditof-sdk-rework]] [[repo>​aditof-sdk-rework]]
resources/eval/user-guides/eval-adsd3100-nxz.txt · Last modified: 23 Nov 2021 23:58 by Harshvardhan Bhatia