Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
Next revision
Previous revision
Next revision Both sides next revision
resources:eval:user-guides:eval-adsd3100-nxz [01 Aug 2021 12:56]
Harshvardhan Bhatia [Help and Support]
resources:eval:user-guides:eval-adsd3100-nxz [11 Oct 2021 14:51]
Harshvardhan Bhatia [Download Evaluation Software]
Line 3: Line 3:
 Analog Devices 3D time of flight (ToF) camera products capture depth information,​ enabling advanced machine vision applications and allowing people and devices to sense, capture and interact with their spatial environments. Analog Devices 3D time of flight (ToF) camera products capture depth information,​ enabling advanced machine vision applications and allowing people and devices to sense, capture and interact with their spatial environments.
  
-For more information see: [[https://​devblogs.microsoft.com/​azure-depth-platform/​time-of-flight-camera-system-overview|Time of Flight Camera – System Overview]] +For more information see: [[adi>en/analog-dialogue/​articles/​time-of-flight-system-design-part-1-system-overview.html|Time of Flight Camera – System Overview]]
 =====Introduction===== =====Introduction=====
 The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization,​ capture and post processing of depth data. The kit includes host PC software (Windows/​macOS/​Linux) and an open source multi-platform SDK for custom application development. ​ The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization,​ capture and post processing of depth data. The kit includes host PC software (Windows/​macOS/​Linux) and an open source multi-platform SDK for custom application development. ​
Line 29: Line 28:
  
 **The full system hardware includes:** **The full system hardware includes:**
-{{ :​resources:​eval:​user-guides:​adsd3100_noenc.png?​nolink&​200 |}} 
 **Illumination Board**  ​ **Illumination Board**  ​
- 
 **Sensor Board** **Sensor Board**
- 
 **i.MX8 M Plus SOM** **i.MX8 M Plus SOM**
- 
 **Camera Interface Board** **Camera Interface Board**
 +
 +{{ :​resources:​eval:​user-guides:​adsd3100_noenc.png?​nolink&​200 |}}
 +{{ :​resources:​eval:​user-guides:​adsd3100_w_enc.png?​nolink&​200 |}}
  
 ---- ----
  
 =====System Setup and Evaluation===== =====System Setup and Evaluation=====
- +[[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-startup|Start Up Guide]]
-====System Requirements====+
  
 ====USB and Power==== ====USB and Power====
 +===Minimum Requirements===
   * USB 3.0 (5Gbps) - Type C   * USB 3.0 (5Gbps) - Type C
-  * 3A+  * 2.0A 
 +===Recommended Requirements=== 
 +  * USB 3.1 Gen2 - Type C 
 +  * 3.0A
  
 ====Dimensions==== ====Dimensions====
Line 54: Line 55:
 ====Download Evaluation Software==== ====Download Evaluation Software====
 Evaluation software consists of:  ​ Evaluation software consists of:  ​
-  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz-gui|GUI]] +  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz-gui|ADIToFGUI]] 
-  * Data Collect (Command line interface) +  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz-gui:​datacollect_cli|Data Collect (Command line interface)]] 
-  * Depth Compute (Command line interface)+  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz-gui:​depthcompute_cli|Depth Compute (Command line interface)]]
  
 Installation page can be found [[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-software-installation|here]]. Installation page can be found [[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-software-installation|here]].
resources/eval/user-guides/eval-adsd3100-nxz.txt · Last modified: 23 Nov 2021 23:58 by Harshvardhan Bhatia