Next revision Both sides next revision
resources:eval:user-guides:eval-adsd3100-nxz [25 Jun 2021 01:49]
John McCarty Add more headings
resources:eval:user-guides:eval-adsd3100-nxz [27 Jul 2021 19:51]
Harshvardhan Bhatia [Laser Safety]
Line 7: Line 7:
 =====Introduction===== =====Introduction=====
 The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization,​ capture and post processing of depth data. The kit includes host PC software (Windows/​macOS/​Linux) and an open source multi-platform SDK for custom application development. ​ The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization,​ capture and post processing of depth data. The kit includes host PC software (Windows/​macOS/​Linux) and an open source multi-platform SDK for custom application development. ​
 +{{ :​resources:​eval:​user-guides:​resourceeval-adsd3100-nxz_on_mount.jpg?​nolink&​400|}}
  
 ====Key Features==== ====Key Features====
Line 45: Line 46:
  
 ====USB and Power==== ====USB and Power====
 +  * USB 3.0 (5Gbps) - Type C
 +  * 3A
 +
 +====Dimensions====
 +  * 38mm x 72.5mm x 87mm
 +  * {{ :​resources:​eval:​user-guides:​eval-adsd3100-nxz_drawing_v1.pdf |}}
  
 ====Download Evaluation Software==== ====Download Evaluation Software====
 +Evaluation software consists of:  ​
 +  * GUI
 +  * Data Collect (Command line interface)
 +  * Depth Compute (Command line interface)
  
-====ToF SDK====+Installer for Software Package can be found here : 
  
-====Laser Safety==== 
  
 +====ToF SDK====
 +[[repo>​aditof-sdk-rework]]
 +====Laser Safety====
 +  * Class 1
 ====Operating Environment==== ====Operating Environment====
  
resources/eval/user-guides/eval-adsd3100-nxz.txt · Last modified: 23 Nov 2021 23:58 by Harshvardhan Bhatia