This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:eval-adicup360:hardware:cn0394 [10 Oct 2016 12:04] – Robert Lee | resources:eval:user-guides:eval-adicup360:hardware:cn0394 [29 Jul 2021 05:17] (current) – [Registration] Zuedmar Arceo | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== EVAL-CN0394-ARDZ Shield | + | ====== EVAL-CN0394-ARDZ Shield ====== |
- | The [[http:// | + | ===== Overview ===== |
+ | |||
+ | The [[adi>cn0394|EVAL-CN0394-ARDZ shield]] is a single supply, multi channel thermocouple temperature meter. The CN0394 uses [[adi>aducm360|ADuCM360]] Low Power, Precision Analog Microcontroller with Dual Sigma-Delta ADCs, ARM Cortex-M3 as integrated solution for multi channel thermocouple temperature measurement with RTD cold junction compensation. The CN0394 support [[adi>EVAL-ADICUP360|EVAL-ADICUP360]] Arduino | ||
{{ : | {{ : | ||
Line 8: | Line 10: | ||
* EVAL-CN0394-ARDZ Circuit Evaluation Board | * EVAL-CN0394-ARDZ Circuit Evaluation Board | ||
- | * [[http:// | + | * [[adi>EVAL-ADICUP360|EVAL-ADICUP360]] Development Board |
- | * B, | + | * Any combination of B, E, J, K, N, R, S, T type thermocouples |
- | * PC with Microsoft Windows 7 64bit or later and USB2.0 port or higher | + | * PC with Microsoft Windows 7 64-bit |
- | * Serial terminal software | + | * Serial terminal software |
+ | * Such as Putty or Tera Term | ||
- | ====== General Setup ====== | + | ===== General Setup ===== |
* Connect the EVAL-CN0394-ARDZ to EVAL-ADICUP360 board | * Connect the EVAL-CN0394-ARDZ to EVAL-ADICUP360 board | ||
Line 19: | Line 22: | ||
* Connect the EVAL-ADICUP360 **USER** USB port to PC with USB cable | * Connect the EVAL-ADICUP360 **USER** USB port to PC with USB cable | ||
- | ====== Connectors and Configurations | + | ===== Connectors and Configurations ===== |
- | To use the EVAL-CN0394-ARDZ please connect | + | ==== Thermocouple Connectors ==== |
+ | |||
+ | Each of the four(4) channels uses an Omega style connector for the thermocouples, which makes it easier | ||
+ | |||
+ | There is an RTD beneath the copper tabs of each connector which is used to measure the cold junction temperature. | ||
+ | |||
+ | ==== Analog Sensor Inputs ==== | ||
+ | |||
+ | The analog outputs of each thermocouple | ||
+ | |||
+ | ^ P6 Pin Connections ^ Sensor/ | ||
+ | | Pin 1 | Thermocouple+ (P1) | | ||
+ | | Pin 2 | Thermocouple+ (P2) | | ||
+ | | Pin 3 | Thermocouple+ (P3) | | ||
+ | | Pin 4 | Thermocouple+ (P4) | | ||
+ | | Pin 5 | RTD Output (R1) | | ||
+ | | Pin 6 | RTD Output (R2) | | ||
+ | | Pin 7 | RTD Output (R3) | | ||
+ | | Pin 8 | RTD Output (R4) | | ||
+ | |||
+ | ^ P7 Pin Connections ^ Sensor/ | ||
+ | | Pin 1 | RTD Common | | ||
+ | | Pin 4 | Thermocouple Common (-) | | ||
+ | | Pin 7 | Voltage Reference | | ||
+ | |||
+ | ===== Schematic, PCB Layout, Bill of Materials ===== | ||
- | ====== Schematic, PCB Layout, Bill of Materials ====== | ||
<WRAP round 80% download> | <WRAP round 80% download> | ||
- | [[www.analog.com/ | + | EVAL-CN0394-ARDZ Design & Integration Files |
- | * Schematics | + | * {{: |
- | * PCB Layout | + | * {{: |
- | * Bill of Materials | + | * {{: |
- | * Allegro Project | + | * {{: |
</ | </ | ||
- | ====== Software | + | ===== Software ===== |
- | * [[resources: | + | * [[resources: |
- | * AduCM360 | + | * ADuCM360 |
* [[https:// | * [[https:// | ||
- | |||
{{navigation EVAL-ADICUP360# | {{navigation EVAL-ADICUP360# | ||
+ | |||
+ | =====Registration===== | ||
+ | <WRAP round tip 80% > | ||
+ | Receive software update notifications, | ||
+ | </ | ||
+ | |||
+ | // End of Document // | ||
+ | |||
+ |