Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
Next revision Both sides next revision
resources:eval:user-guides:eval-adicup360:hardware:adxl355 [24 Feb 2017 16:46]
Brandon Bushey
resources:eval:user-guides:eval-adicup360:hardware:adxl355 [11 May 2017 22:54]
Brandon Bushey
Line 1: Line 1:
 ====== ADXL355 Low Noise, Programmable ±2g, ±4g, and ±8g Accelerometer PMOD ====== ====== ADXL355 Low Noise, Programmable ±2g, ±4g, and ±8g Accelerometer PMOD ======
  
-The ADXL355 is a low noise density, low 0 g offset drift, low power, 3-axis MEMS accelerometers with selectable measurement ranges. The ADXL355 supports the ±2g, ±4g, and ±8g ranges, and offers industry leading noise, offset drift over temperature,​ and long term stability, enabling precision applications with minimal calibration and with very low power consumption.+The [[ADI>ADXL355]] is a low noise density, low 0 g offset drift, low power, 3-axis MEMS accelerometers with selectable measurement ranges. The ADXL355 supports the ±2g, ±4g, and ±8g ranges, and offers industry leading noise, offset drift over temperature,​ and long term stability, enabling precision applications with minimal calibration and with very low power consumption.
  
 The ADXL355 accelerometers offer guaranteed temperature stability with null offset coefficients of 0.15mg/C (max). The stability minimizes resource and expense associated with calibration and testing effort, helping to achieve higher throughput for device OEMs. In addition, the hermetic package helps ensure that the end product conforms to its repeatability and stability specifications long after they leave the factory. The ADXL355 accelerometers offer guaranteed temperature stability with null offset coefficients of 0.15mg/C (max). The stability minimizes resource and expense associated with calibration and testing effort, helping to achieve higher throughput for device OEMs. In addition, the hermetic package helps ensure that the end product conforms to its repeatability and stability specifications long after they leave the factory.
  
-With output of ±2g to ±8g full scale range (FSR), selectable digital filtering from 1 Hz to 1 kHz, and low noise density of 25µ/√Hz at less than 200µA current consumption,​ ADXL355 MEMS accelerometer offers performance level comparable to much more expensive devices with less power consumption and BOM cost.[[http://​www.analog.com/​en/​design-center/​evaluation-hardware-and-software/​evaluation-boards-kits/​PulsarPMODs.html|website.]]+With output of ±2g to ±8g full scale range (FSR), selectable digital filtering from 1 Hz to 1 kHz, and low noise density of 25µ/√Hz at less than 200µA current consumption,​ ADXL355 MEMS accelerometer offers performance level comparable to much more expensive devices with less power consumption and BOM cost.  For general board details and to buy a board please visit the [[ADI>EVAL-ADXL355-PMDZ]] product page.
  
 {{ :​resources:​eval:​user-guides:​eval-adicup360:​hardware:​adxl355:​adxl355_pmdz.png?​350 |}} {{ :​resources:​eval:​user-guides:​eval-adicup360:​hardware:​adxl355:​adxl355_pmdz.png?​350 |}}
resources/eval/user-guides/eval-adicup360/hardware/adxl355.txt · Last modified: 27 Mar 2018 03:55 by Ramon Glenn Amparo