The ADXL355 is a low noise density, low 0 g offset drift, low power, 3-axis MEMS accelerometers with selectable measurement ranges. The ADXL355 supports the ±2g, ±4g, and ±8g ranges, and offers industry leading noise, offset drift over temperature, and long term stability, enabling precision applications with minimal calibration and with very low power consumption.
The ADXL355 accelerometers offer guaranteed temperature stability with null offset coefficients of 0.15mg/C (max). The stability minimizes resource and expense associated with calibration and testing effort, helping to achieve higher throughput for device OEMs. In addition, the hermetic package helps ensure that the end product conforms to its repeatability and stability specifications long after they leave the factory.
With output of ±2g to ±8g full scale range (FSR), selectable digital filtering from 1 Hz to 1 kHz, and low noise density of 25µ/√Hz at less than 200µA current consumption, ADXL355 MEMS accelerometer offers performance level comparable to much more expensive devices with less power consumption and BOM cost. For general board details and to buy a board please visit the EVAL-ADXL355-PMDZ product page.
The PMOD board is small in size with dimensions approximately 1 inch in width by 1 inches in length. There are a few sections on the hardware I'd like to point out for you, in order to use the board.
When using the ADXL355 PMOD board, the 3.3V power for the PMOD comes directly from the host board it is connected to. The power from the host is generally capable of providing up to 100 mA at 3.3V, but for complete PMOD power specifications please clickhere.
The PMOD interface is a series of standardized digital interfaces for various digital communication protocols such as SPI, I2C, and UART. These interface types were standardized by Digilent, which is now a division of National Instruments. Complete details on the PMOD specification can be found here.
The specific interface used for the EVAL-ADXL355-PMDZ boards is the extended SPI. In general ADI has adopted the extended SPI connector for all PMOD devices which have an SPI interface. It provides flexibility to add interrupts, general purpose I/O, resets, and other important digitally controlled functions.
P1 Pin Number | Pin Function | Mnemonic |
---|---|---|
Pin 1 | Chip Select | CS |
Pin 2 | Master Out Slave In | MOSI |
Pin 3 | Master In Slave Out | MISO |
Pin 4 | Serial Clock | SCLK |
Pin 5 | Digital Ground | DGND |
Pin 6 | Digital Power | VDD |
Pin 7 | Interrupt 1 | INT1 |
Pin 8 | Not Connected | NC |
Pin 9 | Interrupt 2 | INT2 |
Pin 10 | Data Ready | DRDY |
Pin 11 | Digital Ground | DGND |
Pin 12 | Digital Power | VDD |
The EVAL-ADXL355-PMDZ has two interrupt pins and a data ready pin which can be used as external indicators for the user. The interrupt pins can be programmed through software to reflect various status flags within the ADXL355, and those pins are accesible through the SPI PMOD header. For complete details on the individual status flags, what they mean, and how to program the chip to reflect those interrupts, please consult the datasheet at ADXL355.
Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware. Register to receive all these great benefits and more!