This is an old revision of the document!
The ADT7420 is a high accuracy digital temperature sensor offering breakthrough performance over a wide industrial range. It contains an internal band gap reference, a temperature sensor, and a 16-bit ADC to monitor and digitize the temperature to 0.0078°C resolution. The ADC resolution, by default, is set to 13 bits (0.0625°C). The ADC resolution is a user programmable mode that can be changed through the serial interface.
The ADT7420 is guaranteed to operate over supply voltages from 2.7 V to 5.5 V. Operating at 3.3 V, the average supply current is typically 210 μA. The ADT7420 has a shutdown mode that powers down the device and offers a shutdown current of typically 2.0 μA at 3.3 V. The ADT7420 is rated for operation over the −40°C to +150°C temperature range.
Pin A0 and Pin A1 are available for address selection, giving the ADT7420 four possible I2C addresses. The CT pin is an open-drain output that becomes active when the temperature exceeds a programmable critical temperature limit. The INT pin is also an open-drain output that becomes active when the temperature exceeds a programmable limit. The INT pin and CT pin can operate in comparator and interrupt event modes. website.
The PMOD board is small in size with dimensions approximately 1 inch in width by 1 inches in length. There are a few options on the hardware I'd like to point out for you, in order to use the board.
When using the ADT7420 PMOD board, the 3.3V power for the PMOD comes directly from the host board it is connected to. The power from the host is generally capable of providing up to 100 mA at 3.3V, but for complete PMOD power specifications please click here.
The PMOD interface is a series of standardized digital interfaces for various digital communication protocols such as SPI, I2C, and UART. These interface types were standardized by Digilent, which is now a division of National Instruments. Complete details on the PMOD specification can be found here.
The specific interface used for the EVAL-ADT7420-PMDZ boards is the extended I2C. In general ADI has adopted the extended I2C connector for all PMOD devices which have an I2C interface. It provides flexibility to add/daisy chain multiple I2C devices onto the same bus.
P1 Pin Number | Pin Function | Mnemonic |
---|---|---|
Pin 1 | Serial Clock | SCL |
Pin 2 | Serial Clock | SCL |
Pin 3 | Serial Data | SDA |
Pin 4 | Serial Data | SDA |
Pin 5 | Digital Ground | DGND |
Pin 6 | Digital Ground | DGND |
Pin 7 | Digital Power | VDD |
Pin 8 | Digital Power | VDD |
P1 Pin Number | Pin Function | Mnemonic |
---|---|---|
Pin 1 | Chip Select | /CS |
Pin 2 | Master Out Slave In | MOSI |
Pin 3 | Master In Slave Out | MISO |
Pin 4 | Serial Clock | SCLK |
Pin 5 | Digital Ground | DGND |
Pin 6 | Digital Power | VDD |
Pin 7 | Chip Select | |
Pin 8 | Chip Select | |
Pin 9 | Chip Select | |
Pin 10 | Chip Select | |
Pin 11 | Digital Ground | DGND |
Pin 12 | Digital Power | VDD |
Using the EVAL-ADT7420-PMDZ is very simple. To get started measuring temperature, you are going to need the following equipment:
The EVAL-ADXL362-ARDZ Shield has four jumpers to increase flexibility when stacking systems together. Each jumper and it's purpose is described below.
Configuration | Function |
---|---|
Routes ADXL362 CS pin to P0.3/IRQ0/CS1 |
|
Routes ADXL362 CS pin to P0.4/RTS/IRQ1 |
Configuration | Function |
---|---|
Connects ADXL362 Interrupt pin 1 (INT1) to P1.0/IRQ3 |
|
Connects ADXL362 Interrupt pin 2 (INT2) to P1.0/IRQ3. |
EVAL-ADXL362-ARDZ Design & Integration Files