This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:user-guides:eval-adicup3029:hardware:cn0415 [28 Feb 2019 09:43] – [Solenoid Requirements] erbe reyta | resources:eval:user-guides:eval-adicup3029:hardware:cn0415 [28 Feb 2019 15:55] – Brandon Bushey | ||
---|---|---|---|
Line 18: | Line 18: | ||
The CN0415 requires a power supply voltage between 6V and 24V. The current requirement can be as high as 3A, depending on the solenoid' | The CN0415 requires a power supply voltage between 6V and 24V. The current requirement can be as high as 3A, depending on the solenoid' | ||
- | ADD PICTURE HERE OF THE POWER CONNECTED TO CN0415 | ||
===== Solenoid Requirements ===== | ===== Solenoid Requirements ===== | ||
+ | |||
A Deltrol model [[https:// | A Deltrol model [[https:// | ||
Line 70: | Line 70: | ||
^ Board Function | ^ Board Function | ||
| Current Monitor Offset | | Current Monitor Offset | ||
- | | ::: | + | | ::: |
| ADC Selection | | ADC Selection | ||
- | | ::: |::: |2 and 3(shorted) |Current Monitor to onboard ADC | | + | | ::: |::: |2 and 3(**Default**) |Current Monitor to onboard ADC | |
- | | Vcc Supply Selection | + | | Vcc Supply Selection |
| ::: |::: |2 and 3 |Vcc supply from +3.3V Arduino pin | | | ::: |::: |2 and 3 |Vcc supply from +3.3V Arduino pin | | ||
- | | Switching Regulator Burst-Mode Selection | + | | Switching Regulator Burst-Mode Selection |
| ::: |::: |2 and 3 | | ::: |::: |2 and 3 | ||
- | | Hardware Fault Detection on Power Supply Input |P6 |1 and 2(shorted) | + | | Hardware Fault Detection on Power Supply Input |P6 |1 and 2(**Default**) |
| ::: | | ::: | ||
| Hardware Fault Detection on Switching Regulator Output | | Hardware Fault Detection on Switching Regulator Output | ||
- | | ::: | + | | ::: |
- | | Overcurrent latch off | + | | Overcurrent latch off |
| ::: | | ::: | ||
- | | Arduino ADC channel select | + | | Arduino ADC channel select |
- | | OC/UC select | + | | OC/UC select |
| Logic Signal Control | | Logic Signal Control | ||
- | | ::: | + | | ::: |
| Output Enable | | Output Enable | ||
| ::: | | ::: | ||
- | | ::: | + | | ::: |
| Arduino Vref |P9 |P9(Open) |Short to set Arduino Vref to 4.096V | | Arduino Vref |P9 |P9(Open) |Short to set Arduino Vref to 4.096V | ||
- | | ADC CS |P2 |1 and 2(shorted) |GPIO to use for ADC CS | | + | | ADC CS |P2 |1 and 2(**Default**) |GPIO to use for ADC CS | |
===== Arduino Interface ===== | ===== Arduino Interface ===== |