This shows you the differences between two versions of the page.
Both sides previous revision Previous revision | |||
resources:eval:user-guides:eval-adicup3029:hardware:adxl372 [30 Jul 2021 06:54] Victor Calinao, Jr |
resources:eval:user-guides:eval-adicup3029:hardware:adxl372 [03 Mar 2023 08:05] Joyce Velasco updated the design files download link |
||
---|---|---|---|
Line 15: | Line 15: | ||
The [[adi>EVAL-ADXL372-ARDZ]] Shield is designed to be compatible with the Arduino Uno R3 form factor. | The [[adi>EVAL-ADXL372-ARDZ]] Shield is designed to be compatible with the Arduino Uno R3 form factor. | ||
- | ===== Connectors and Jumper configuration ===== | + | ===== Connectors and Jumper Configuration ===== |
The [[adi>EVAL-ADXL372-ARDZ]] Shield has four jumpers to increase flexibility when stacking systems together. Each jumper and it's purpose is described below. | The [[adi>EVAL-ADXL372-ARDZ]] Shield has four jumpers to increase flexibility when stacking systems together. Each jumper and it's purpose is described below. | ||
Line 84: | Line 84: | ||
<WRAP round 80% download> | <WRAP round 80% download> | ||
- | EVAL-ADXL-ARDZ-INT Design & Integration Files | + | [[adi>media/en/evaluation-documentation/evaluation-design-files/eval-adxl372-ardz-designsupport.zip|EVAL-ADXL372-ARDZ Design & Integration Files]] |
- | * {{:resources:eval:user-guides:eval-adicup3029:hardware:adxl372:02_047105c_top.pdf|Schematics}} | + | * Schematic |
- | * {{:resources:eval:user-guides:eval-adicup3029:hardware:adxl372:05-047105-01-c.xlsx|Bill of Materials}} | + | * PCB Layout |
- | * {{:resources:eval:user-guides:eval-adicup3029:hardware:adxl372:20_047105c.zip|Design Package}} | + | * Bill of Materials |
- | + | * Allegro Project | |
- | \\ | + | |
- | EVAL-ADXL372Z-PIN Design & Integration Files | + | |
- | * {{:resources:eval:user-guides:eval-adicup3029:hardware:adxl372:02-046981-02-a-1.pdf|Schematics}} | + | |
- | * {{:resources:eval:user-guides:eval-adicup3029:hardware:adxl372:05-046981-01-a-1.xls|Bill of Materials}} | + | |
- | * {{:resources:eval:user-guides:eval-adicup3029:hardware:adxl372:20_046981a.zip|Design Package}} | + | |
- | + | ||
</WRAP> | </WRAP> | ||
- | ===== Software examples ===== | + | ===== Software Examples ===== |
* [[resources:eval:user-guides:eval-adicup3029:reference_designs:demo_adxl372|ADICUP3029 + ADXL372 Bluetooth Demo]] | * [[resources:eval:user-guides:eval-adicup3029:reference_designs:demo_adxl372|ADICUP3029 + ADXL372 Bluetooth Demo]] | ||
* [[resources:eval:user-guides:arduino-uno:reference_designs:demo_adxl372|Arduino Uno + ADXL372 Demo]] | * [[resources:eval:user-guides:arduino-uno:reference_designs:demo_adxl372|Arduino Uno + ADXL372 Demo]] |