This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:eval-ad5940:software_examples:ad5940_bia [07 May 2019 10:40] – [AD5940 Z Test Board] Micheál Lambe | resources:eval:user-guides:eval-ad5940:software_examples:ad5940_bia [05 Dec 2019 19:00] (current) – Gustavo Velasco-Hernández | ||
---|---|---|---|
Line 16: | Line 16: | ||
* EVAL-AD5940BIOZ | * EVAL-AD5940BIOZ | ||
* Z-Test Board | * Z-Test Board | ||
- | * Mirco USB to USB cable | + | * Micro USB to USB cable |
* PC or Laptop with a USB port | * PC or Laptop with a USB port | ||
* Custom Cables (Optional) | * Custom Cables (Optional) | ||
Line 57: | Line 57: | ||
| S10 | 4.99 kΩ | | | S10 | 4.99 kΩ | | ||
| S11 | 1000 pF | | | S11 | 1000 pF | | ||
- | | S11 | 0.01 μF | | + | | S12 | 0.01 μF | |
</ | </ | ||
<WRAP column 30%> | <WRAP column 30%> |