Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:user-guides:eval-ad4116asdz [17 Dec 2021 09:49] – Andrei Alejandro | resources:eval:user-guides:eval-ad4116asdz [06 Jan 2022 06:36] (current) – [Required Software] Andrei Alejandro |
---|
====== EVAL-AD4116ASDZ User Guide ====== | ====== EVAL-AD4116ASDZ User Guide ====== |
| |
The [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/EVAL-AD4116.html|EVAL-AD4116ASDZ]]is a full-featured evaluation board that can be used to evaluate all the features of the [[adi>en/products/ad4116.html|AD4116]]. The AD4116 is a 24-bit, sigma-delta analog-to-digital converter (ADC) with 6 differential/11 single-ended, high impedance (≥10 MΩ) bipolar, ±10 V voltage inputs, and 2 differential/4 single-ended/pseudo differential direct ADC inputs. All channels have onboard overvoltage and overcurrent protection. | The [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/EVAL-AD4116.html|EVAL-AD4116ASDZ]] is a full-featured evaluation board that can be used to evaluate all the features of the [[adi>en/products/ad4116.html|AD4116]]. The AD4116 is a 24-bit, sigma-delta analog-to-digital converter (ADC) with 6 differential/11 single-ended, high impedance (≥10 MΩ) bipolar, ±10 V voltage inputs, and 2 differential/4 single-ended/pseudo differential direct ADC inputs. All channels have onboard overvoltage and overcurrent protection. |
| |
The EVAL-AD4116ASDZ board includes voltage references and power and data insulation and can be connected to the Analog Devices, Inc., [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/sdp-b.html | The EVAL-AD4116ASDZ board includes voltage references and power and data insulation and can be connected to the Analog Devices, Inc., [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/sdp-b.html |
* [[adi>media/en/technical-documentation/data-sheets/ad4116.pdf|AD4116 Data Sheet]] | * [[adi>media/en/technical-documentation/data-sheets/ad4116.pdf|AD4116 Data Sheet]] |
==== Required Software ==== | ==== Required Software ==== |
* [[adi>media/en/evaluation-boards-kits/evaluation-software/ad411x-eval-installer-v1.3.10.15-beta.zip|AD411x Evaluation Software]] ([[resources:eval:user-guides:eval-ad4116asdz:software#install_guide|Install guide]])([[resources:eval:user-guides:eval-ad4116asdz:software#eval_software_windows|Eval+ Description]]) | * [[adi>media/en/evaluation-boards-kits/evaluation-software/ad411x-eval-installer.zip|AD411x Evaluation Software]] ([[resources:eval:user-guides:eval-ad4116asdz:software#install_guide|Install guide]])([[resources:eval:user-guides:eval-ad4116asdz:software#eval_software_windows|Eval+ Description]]) |
| |
==== Equipment Needed ==== | ==== Equipment Needed ==== |