This shows you the differences between two versions of the page.
Both sides previous revision Previous revision Next revision | Previous revision | ||
resources:eval:user-guides:eval-ad4116asdz [17 Dec 2021 09:49] Andrei Alejandro |
resources:eval:user-guides:eval-ad4116asdz [06 Jan 2022 06:36] Andrei Alejandro [Required Software] |
||
---|---|---|---|
Line 1: | Line 1: | ||
====== EVAL-AD4116ASDZ User Guide ====== | ====== EVAL-AD4116ASDZ User Guide ====== | ||
- | The [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/EVAL-AD4116.html|EVAL-AD4116ASDZ]]is a full-featured evaluation board that can be used to evaluate all the features of the [[adi>en/products/ad4116.html|AD4116]]. The AD4116 is a 24-bit, sigma-delta analog-to-digital converter (ADC) with 6 differential/11 single-ended, high impedance (≥10 MΩ) bipolar, ±10 V voltage inputs, and 2 differential/4 single-ended/pseudo differential direct ADC inputs. All channels have onboard overvoltage and overcurrent protection. | + | The [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/EVAL-AD4116.html|EVAL-AD4116ASDZ]] is a full-featured evaluation board that can be used to evaluate all the features of the [[adi>en/products/ad4116.html|AD4116]]. The AD4116 is a 24-bit, sigma-delta analog-to-digital converter (ADC) with 6 differential/11 single-ended, high impedance (≥10 MΩ) bipolar, ±10 V voltage inputs, and 2 differential/4 single-ended/pseudo differential direct ADC inputs. All channels have onboard overvoltage and overcurrent protection. |
The EVAL-AD4116ASDZ board includes voltage references and power and data insulation and can be connected to the Analog Devices, Inc., [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/sdp-b.html | The EVAL-AD4116ASDZ board includes voltage references and power and data insulation and can be connected to the Analog Devices, Inc., [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/sdp-b.html | ||
Line 19: | Line 19: | ||
* [[adi>media/en/technical-documentation/data-sheets/ad4116.pdf|AD4116 Data Sheet]] | * [[adi>media/en/technical-documentation/data-sheets/ad4116.pdf|AD4116 Data Sheet]] | ||
==== Required Software ==== | ==== Required Software ==== | ||
- | * [[adi>media/en/evaluation-boards-kits/evaluation-software/ad411x-eval-installer-v1.3.10.15-beta.zip|AD411x Evaluation Software]] ([[resources:eval:user-guides:eval-ad4116asdz:software#install_guide|Install guide]])([[resources:eval:user-guides:eval-ad4116asdz:software#eval_software_windows|Eval+ Description]]) | + | * [[adi>media/en/evaluation-boards-kits/evaluation-software/ad411x-eval-installer.zip|AD411x Evaluation Software]] ([[resources:eval:user-guides:eval-ad4116asdz:software#install_guide|Install guide]])([[resources:eval:user-guides:eval-ad4116asdz:software#eval_software_windows|Eval+ Description]]) |
==== Equipment Needed ==== | ==== Equipment Needed ==== |