EV-COG-SMARTMESH1Z combines reliability and ultra low-power with a native Internet Protocol (IP) layer for a robust, standards-based offering perfect for a broad range of applications. It provides robust wire-free connectivity for applications where low power, reliability, and ease of deployment matter. EV-COG-SMARTMESH1Z is configured in the slave mode and is driven by an external micro-controller.The communication between the controller and EV-COG-SMARTMESH1Z takes place via UART.
The features of SmartMesh IP enabled by EV-COG-SMARTMESH1Z are as follows:-
This user guide describes the connector pin out,and jumper settings available on board.
The hardware details covers the wire connections between the EV-COG-SMARTMESH1Z and EV-COG-AD3029LZ along with useful links that provides more details pertaining to EV-COG-AD3029LZ and EV-COG-SMARTMESH1Z.
The board consists of
The Hirose connector P1 interfaces the EV-COG-SMARTMESH1Z board with the MCU Cog. The connector carries VDD, UART, Flash SPI lines and GPIO signals from MCU cog board. The pinout details are given in the following table
Hirose connector (P1) pin number | pin name | MCU Cog signal name |
---|---|---|
1 | VSUPPY | VDD_RF |
2 | VSUPPY | VDD_RF |
3 | GND | GND |
4 | GND | GND |
5 | UART_RX_MCU | MCU/UART0_RX |
6 | JMP_TX_RTSN | RF_INT |
7 | UART_TX_MCU | MCU/UART0_TX |
8 | RADIO_INHIBIT | MCU/SPI2_CS3 |
9 | GND | GND |
10 | IPCS_MISO | MCU/SPI2_MISO |
11 | N.C | RF_SYS_WAKE |
12 | IPCS_MOSI | MCU/SPI2_MOSI |
13 | FLASH_P_ENn | MCU/GPIO08 |
14 | IPCS_SCK | MCU/SPI2_CLK |
15 | N.C | P.D [GND, 100K] |
16 | GND | GND |
17 | SLEEPn | P.U [VDD_RF, 100K] |
18 | JMP_TX_CTSN | SPI2_RDY |
19 | N.C. | N.C |
20 | N.C | SS_TO_RF |
21 | TIMEn | GPIO27 |
22 | RESETn | GPIO_RF_RESET |
23 | N.C | C2/54 |
24 | N.C | C2/55 |
25 | N.C | C2/58 |
26 | N.C. | RF_SYS_WAKE |
27 | N.C | C2/59 |
28 | IPCS_SSn | SPI2_CS0 |
29 | GND | GND |
30 | GND | GND |
31 | VSUPPY | VDD_RF |
32 | VSUPPY | VDD_RF |
EV-COG-SMARTMESH1Z Rev A Design and Integration Files
Click Here to visit the example software page, and to download the source code from Analog Devices Git repository
For help and support on the EV-COG-SMARTMESH1Z use the following SmartMesh-IP_support_link and for the EV-COG-AD3029LZ use EV-COG-AD3029_support_link.
For more information contact us at EngineerZone or Email