This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:ev-cog-adf7023-9z [25 Sep 2018 13:14] – [EV-COG-ADF7023-9Z User Guide] Pranit Jadhav | resources:eval:user-guides:ev-cog-adf7023-9z [03 Oct 2018 08:38] (current) – [Schematics, PCB Layout, Bill of Material] Pranit Jadhav | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== EV-COG-ADF7023-9Z User Guide ====== | ====== EV-COG-ADF7023-9Z User Guide ====== | ||
- | EV-COG-ADF7023-9Z is an evaluation board to evaluate the ADF7023-J High Performance, | + | **EV-COG-ADF7023-9Z** is an evaluation board to evaluate the **[[adi>ADF7023-J]]** High Performance, |
- | {{ : | + | |
====== Features ====== | ====== Features ====== | ||
* Directly plugs in to EV-COG-AD3029LZ MCU Cog Board. | * Directly plugs in to EV-COG-AD3029LZ MCU Cog Board. | ||
Line 9: | Line 9: | ||
====== Interface ====== | ====== Interface ====== | ||
- | EV-COG-ADF7023-9Z connects to motherboard | + | EV-COG-ADF7023-9Z connects to MCU Cog through a hirose connector available on the daughter board. The MCU Cog will power up the daughter board, so no other external power supply is required. The daughter board has a testport P2 which can be used to probe logic analyzer to the GPIOs connecting MCU Cog to ADF7023-J. |
+ | ===== Primary Side ===== | ||
+ | {{ : | ||
+ | |||
+ | ===== Secondary Side ===== | ||
+ | {{ : | ||
===== Test Port ===== | ===== Test Port ===== | ||
{{ : | {{ : | ||
- | ===== Schematics, PCB Layout, Bill of Material | + | ====== EV-COG-ADF7023-9Z Design and Integration Files ====== |
<WRAP center round download 60%> | <WRAP center round download 60%> | ||
* {{ : | * {{ : | ||
Line 20: | Line 25: | ||
</ | </ | ||
+ | **[[resources: | ||