Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
resources:eval:user-guides:ev-cog-ad4050lz:software:eval-cog-ad4050lz [13 Feb 2018 10:01] – [General Description/Overview] Pranit Jadhavresources:eval:user-guides:ev-cog-ad4050lz:software:eval-cog-ad4050lz [05 Jun 2023 10:47] (current) – [Downloading the EV-COG-AD4050LZ Software Pack] Bryan De Los Santos
Line 31: Line 31:
        * However if you do decide to download the EV-COG-AD4050LZ software pack to your PC/laptop directly, please use the link below, and make sure you save the software pack to the correct local directory for your applications/projects.        * However if you do decide to download the EV-COG-AD4050LZ software pack to your PC/laptop directly, please use the link below, and make sure you save the software pack to the correct local directory for your applications/projects.
  
-<WRAP round 80% download>+<WRAP round 100% download>
  
 Download EV-COG-AD4050LZ Board Support Pack.\\ Download EV-COG-AD4050LZ Board Support Pack.\\
Line 38: Line 38:
    
 </WRAP> </WRAP>
 +
 +           * If you are looking for additional **Application Example Codes**, you can download the ADuCM4x50 EZ KIT software pack. 
 +<note important>This Board Support Pack is **Deprecated** already and basically **not intended** for EV-COG-AD4050LZ but you may use it for reference only.</note>
 +
 +<WRAP center round download 60%>
 +
 +Download ADuCM4x50 EZ KIT Board Support Pack.\\
 +  * [[https://wiki.analog.com/_media/resources/eval/user-guides/ev-cog-ad4050lz/software/analogdevices.aducm4x50_ez_kit_bsp.3.1.1.zip | AnalogDevices.ADuCM4x50_EZ_KIT_BSP.3.1.1]]
 +
 +</WRAP>
 +
  
 // End of Document // // End of Document //
  
  **[[resources:eval:user-guides:ev-cog-ad4050lz|Back]]**  **[[resources:eval:user-guides:ev-cog-ad4050lz|Back]]**
resources/eval/user-guides/ev-cog-ad4050lz/software/eval-cog-ad4050lz.txt · Last modified: 05 Jun 2023 10:47 by Bryan De Los Santos