Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
resources:eval:user-guides:circuits-from-the-lab:eval-adisimu1-rpiz [26 Mar 2021 16:42] – Updated video link Brandon Busheyresources:eval:user-guides:circuits-from-the-lab:eval-adisimu1-rpiz [20 Jan 2022 21:28] (current) – [Unboxing and Hardware Setup] Robin Getz
Line 2: Line 2:
 ===== OVERVIEW ===== ===== OVERVIEW =====
  
-The EVAL-ADISIMU1-RPIZ allows multiple compatible IMU components (with the ADIS16IMU1/PCBZ and ADIS16IMU4/PCBZ breakout boards connector) to be connected to the Raspberry Pi.  The following table outlines which IMU components can be directly mounted with the EVAL-ADISIMU1-RPIZ board+The [[adi>EVAL-ADISIMU1-RPIZ]] allows multiple compatible IMU components (with the ADIS16IMU1/PCBZ and ADIS16IMU4/PCBZ breakout boards connector) to be connected to the Raspberry Pi.  The following table outlines which IMU components can be directly mounted with the EVAL-ADISIMU1-RPIZ board
  
-^ IMU Part Number ^ ADISIMU1 Connector ^ Mounting Location ^ Breakout Board Connector ^ +^ IMU Part Number ^ ADISIMU1 Connector ^ Mounting Location ^ Breakout Board Connector ^ 
-| [[ADI>ADIS16360]] | P2 | Mounting Slot B | ADIS16IMU1/PCBZ | +
-| [[ADI>ADIS16400]] | P2 | Mounting Slot B | ADIS16IMU1/PCBZ |+
 | [[ADI>ADIS16362]] | P2 | Mounting Slot B | ADIS16IMU1/PCBZ | | [[ADI>ADIS16362]] | P2 | Mounting Slot B | ADIS16IMU1/PCBZ |
 | [[ADI>ADIS16364]] | P2 | Mounting Slot B | ADIS16IMU1/PCBZ | | [[ADI>ADIS16364]] | P2 | Mounting Slot B | ADIS16IMU1/PCBZ |
 | [[ADI>ADIS16365]] | P2 | Mounting Slot B | ADIS16IMU1/PCBZ | | [[ADI>ADIS16365]] | P2 | Mounting Slot B | ADIS16IMU1/PCBZ |
-| [[ADI>ADIS16367]] | P2 | Mounting Slot B | ADIS16IMU1/PCBZ | 
-| [[ADI>ADIS16405]] | P2 | Mounting Slot B | ADIS16IMU1/PCBZ | 
-| [[ADI>ADIS16407]] | P2 | Mounting Slot B | ADIS16IMU1/PCBZ | 
-| [[ADI>ADIS16133]] | P2 | Mounting Slot C | ADIS16IMU1/PCBZ | 
 | [[ADI>ADIS16135]] | P2 | Mounting Slot C | ADIS16IMU1/PCBZ | | [[ADI>ADIS16135]] | P2 | Mounting Slot C | ADIS16IMU1/PCBZ |
 | [[ADI>ADIS16136]] | P2 | Mounting Slot C | ADIS16IMU1/PCBZ | | [[ADI>ADIS16136]] | P2 | Mounting Slot C | ADIS16IMU1/PCBZ |
Line 28: Line 22:
 | [[ADI>ADIS16460]] | P7 | Mounting Slot I | ADIS16IMU4/PCBZ | | [[ADI>ADIS16460]] | P7 | Mounting Slot I | ADIS16IMU4/PCBZ |
 | [[ADI>ADIS16465]] | P7 | Mounting Slot I | ADIS16IMU4/PCBZ | | [[ADI>ADIS16465]] | P7 | Mounting Slot I | ADIS16IMU4/PCBZ |
-{{:resources:eval:user-guides:circuits-from-the-lab:adismu1:top_perspective.png|}}+ 
 +^ IMU Part Number ^ Status ^ ADISIMU1 Connector ^ Mounting Location ^ Breakout Board Connector ^  
 +| [[ADI>ADIS16360]] | Obsolete | P2 | Mounting Slot B | ADIS16IMU1/PCBZ | 
 +| [[ADI>ADIS16400]] | Obsolete | P2 | Mounting Slot B | ADIS16IMU1/PCBZ | 
 +| [[ADI>ADIS16407]] | Obsolete | P2 | Mounting Slot B | ADIS16IMU1/PCBZ | 
 +| [[ADI>ADIS16367]] | Obsolete | P2 | Mounting Slot B | ADIS16IMU1/PCBZ | 
 +| [[ADI>ADIS16405]] | Obsolete | P2 | Mounting Slot B | ADIS16IMU1/PCBZ | 
 +| [[ADI>ADIS16133]] | Obsolete | P2 | Mounting Slot C | ADIS16IMU1/PCBZ | 
 + 
 +{{:resources:eval:user-guides:circuits-from-the-lab:adismu1:top_perspective.png?500|}}
  
 ===== Videos ===== ===== Videos =====
Line 36: Line 39:
  
 {{youtube>vesoMeTnPW8?large}} {{youtube>vesoMeTnPW8?large}}
 +
 +{{youtube>G-k81W2yJRY?large}}
 \\ \\  \\ \\ 
 ===== Inertial Measurement Unit(IMU)/Gyroscope Mounting ===== ===== Inertial Measurement Unit(IMU)/Gyroscope Mounting =====
resources/eval/user-guides/circuits-from-the-lab/eval-adisimu1-rpiz.txt · Last modified: 20 Jan 2022 21:28 by Robin Getz