Wiki

This version is outdated by a newer approved version.DiffThis version (02 Mar 2023 01:37) was approved by Joyce Velasco.The Previously approved version (30 Jul 2021 06:52) is available.Diff

This is an old revision of the document!


EVAL-AD7124-8-PMDZ Overview

The EVAL-AD7124-8-PMDZ is a minimalist 8-channel, low noise, low power, 24-Bit, sigma-delta ADC with PGA and reference, SPI Pmod board for the AD7124-8. This module is designed as a low-cost alternative to the fully-featured AD7124-8 evaluation board and has no extra signal conditioning for the ADC.

All pins of the AD7124-8 are exposed, which makes the EVAL-AD7124-8-PMDZ very flexible and easy to use.



Functional block diagram



About the AD7124-8

The AD7124-8 is a low power, low noise, completely integrated analog front end for high precision measurement applications. The device contains a low noise, 24-bit Σ-Δ analog-to-digital converter (ADC), and can be configured to have 8 differential inputs or 15 single-ended or pseudo-differential inputs. The on-chip programmable gain amplifier (PGA) allows small amplitude signals to be interfaced directly to the ADC.

One of the major advantages of the AD7124-8 is that it gives the user the flexibility to employ one of three integrated power modes. The current consumption, range of output data rates, and RMS noise can be tailored with the power mode selected. The device also offers a multitude of filter options, ensuring that the user has the highest degree of flexibility.

The AD7124-8 establishes the highest degree of signal chain integration. The device includes a precision, low noise, low drift internal bandgap reference, and accepts an external differential reference, which can be internally buffered. Other key integrated features include programmable low drift excitation current sources, burnout detection currents, and a bias voltage generator, which sets the common-mode voltage of a channel to AVDD/2. The low-side power switch enables the user to power down bridge sensors between conversions, ensuring the absolute minimal power consumption of the system. The device also allows the user the option of operating with either an internal clock or an external clock.

The integrated channel sequencer allows several channels to be enabled simultaneously, and the AD7124-8 sequentially converts on each enabled channel, simplifying communication with the device. As many as 16 channels can be enabled at any time, where a channel is defined as an analog input or a diagnostic function such as a power supply check or a reference check. This unique feature allows diagnostics to be interleaved with conversions. The AD7124-8 also supports per channel configuration. The device allows eight configurations or setups. Each configuration consists of PGA gain, filter type, output data rate, buffering, and reference source. The user can assign any of these setups on a channel-by-channel basis.

The AD7124-8 also has extensive diagnostic functionality integrated as part of its comprehensive feature set. These diagnostics include a cyclic redundancy check (CRC) on the SPI data, signal chain checks, and serial interface checks, which lead to a more robust solution. These diagnostics reduce the need for external components to implement diagnostics, resulting in reduced board space needs, reduced design cycle times and cost savings. The failure modes effects and diagnostic analysis (FMEDA) of a typical application has shown a safe failure fraction (SFF) greater than 90% according to IEC 61508.

The device operates with a single analog power supply from 2.7 V to 3.6 V or a dual 1.8 V power supply. The digital supply has a range of 1.65 V to 3.6 V, eliminating the need for external logic level shifters.

Connectors and Configuration

By default, the EVAL-AD7124-8-PMDZ is configured to be controlled and power from the PMOD connector using standard connections. So no additional configuration is required, unless you want to customize it.

AD7124-8 Inputs/Outputs Connections

All the analog and digital input/output pins available on the EVAL-AD7124-8-PMDZ are brought out to two (2) separate 16 row 0.1“ gold plated through holes.

Connector P2 Connector P3
Description Pin(s) Description Pin(s)
GND 1, 3, 5, 16 GND 1, 14, 16
AVSS 2 REFIN1(-) 2
IOVDD 4 AIN8 3
CLK 6 AIN9 4
AIN0 7 AIN10 5
AIN1 8 AIN11 6
AIN2 9 AIN12 7
AIN3 10 AIN13 8
AIN4 11 AIN14 9
AIN5 12 AIN15 10
AIN6 13 REFOUT 11
AIN7 14 SYNC 12
REFIN1(+) 15 PSW 13
AVDD 15

Note: Not all pins require inputs. The following pins are exposed and can be used if necessary if they are first disconnected from their default onboard connection if that connection exists. (AVSS, AVDD, REFIN1(+), REFIN1(-), CLK, REFOUT, SYNC, PSW). Please refer to the datasheet to learn more about their function

Digital Communications

The Digital communication on the EVAL-AD7124-8-PMDZ is accomplished using a standard expanded SPI PMOD port.

Connector P1
Description Pin(s)
CS 1
SDIN 2
SDO 3
SCLK 4
GND 5, 11
IOVDD 6, 12
SDO 7
Open or SDO 8
Open or SDO 9
Open or SDO 10

Solder Jumpers

Eight solder jumpers are available at the bottom of the board, if you want to change the operating modes. See the schematic for more details.

Description and default connection Solder Jumper Default Position
ADC REFIN1(-) connection (connect GND and P3 pin 2) P4 Shorted
ADC REFIN1(+) connection (connect ADC REFOUT and P2 pin 15) P7 Shorted
ADC AVDD connection (connect ADC IOVDD and P3 pin 15) P5 Shorted
ADC AVSS connection (connect GND and P2 pin 2) P6 Shorted
ADC SDO connection (connected to P1 pin 7, default) P8 Shorted
ADC SDO connection (connected to P1 pin 8) P9 Open
ADC SDO connection (connected to P1 pin 9) P10 Open
ADC SDO connection (connected to P1 pin 10) P11 Open

Test Points

Also, four test points are available to probe the SPI interface.

Schematic, PCB Layout, Bill of Materials

EVAL-AD7124-8-PMDZ Design & Integration Files

  • Schematic
  • PCB Layout
  • Bill of Materials
  • Allegro Project

Reference Demos & Software

Registration

Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware. Register to receive all these great benefits and more!

End of Document

resources/eval/user-guides/circuits-from-the-lab/eval-ad7124-8-pmdz.1677717428.txt.gz · Last modified: 02 Mar 2023 01:37 by Joyce Velasco