EVAL-AD5592R-PMDZ is a minimalist 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, SPI interface PMOD module. This boards serve as low-cost alternatives to the full-featured product evaluation boards, with terminal block connections and no extra signal conditioning.
This user guide will focus on the hardware aspect of the EVAL-AD5592R-PMDZ including the connectors, indicators, and different configurations a user would require in order to use the hardware. There are also link to the design files as well as software reference designs that use the hardware with example embedded firmware for a real demo.
The following section reviews all the hardware connectors and how to interface to them. It also reviews configurations options and well as important on board indicators.
Connector | Pin No. | Pin Name | Pin Description |
---|---|---|---|
P3 | 1 | CH3 | Channel 3 Input/Output |
2 | CH2 | Channel 2 Input/Output | |
3 | CH1 | Channel 1 Input/Output | |
4 | CH0 | Channel 0 Input/Output | |
5 | GND | Ground | |
6 | VDD | Power Supply | |
P2 | 1 | VREF | Voltage Reference |
2 | GND | Ground | |
3 | CH7 | Channel 7 Input/Output | |
4 | CH6 | Channel 6 Input/Output | |
5 | CH5 | Channel 5 Input/Output | |
6 | CH4 | Channel 4 Input/Output |
Connector | Pin No. | Pin Name | ADuCM3029 Pin Function | ADuCM3029 Port No. |
---|---|---|---|---|
SPI_PMOD | 1 | CS | SPI1_CS0/GPIO25 | P1_09 |
2 | MOSI | SPI1_MOSI/GPIO23 | P1_07 | |
3 | MISO | SPI1_MISO/GPIO24 | P1_08 | |
4 | SCLK | SPI1_SCLK/GPIO22 | P1_06 | |
5 | DGND | DGND | ||
6 | 3.3V | +3.3V | ||
7 | IO16 | XINT1_WAKE2/GPIO16 | P1_00 | |
8 | RESET | SYS_HWRST_N | ||
9 | RDY | SPI1_RDY/TMR0_OUT/GPIO14 | P0_14 | |
10 | IO12 | SPT0_AD0/GPIO12 | P0_12 | |
11 | DGND | DGND | ||
12 | 3.3V | +3.3V |
User can also check the SPI signal quality, supply and reference voltage of the board using test points labeld SS, MOSI, MISO, VLOGIC and VREF
The default connection of AD5592R Vref pin is shorted at pin 1 of JP1 solder jumper where you can easily configure
your voltage reference input at pin 1 of terminal block P2, either from external source or internal 2.5V
The DS1 is the power green LED indicator of the board.
Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware. Register to receive all these great benefits and more!
End of Document