Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
resources:eval:user-guides:circuits-from-the-lab:cn0588 [06 Mar 2024 09:07] – [Features] Ace Alcidresources:eval:user-guides:circuits-from-the-lab:cn0588 [12 Mar 2024 09:21] (current) – [Features] Joyce Velasco
Line 14: Line 14:
 \\ \\
 ==== Features ==== ==== Features ====
-  * Mechanically enclosed and machine mountable +  * Mechanically enclosed and machine mountable 
-  * IEPE interface to retrofit into existing infrastructures +  * IEPE interface to retrofit into existing machines​ 
-  * Power and data over a single wire, power comes from host +  * Power and data over a single wire, power comes from host 
-  * Within ±3 dB response up to 10 kHz frequency range +  * Has a frequency range from DC up to 10 kHz and response within ±3 dB​ 
-  * Sensor resonant frequency around 12.5 kHz +  * Resonant frequency around 12.5 kHz
-  * Designed for 60 mV/g sensitivity+
 \\ \\
 ==== Applications ==== ==== Applications ====
resources/eval/user-guides/circuits-from-the-lab/cn0588.txt · Last modified: 12 Mar 2024 09:21 by Joyce Velasco