Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
resources:eval:user-guides:circuits-from-the-lab:cn0545 [05 Sep 2022 08:22] John Carlo Cillionresources:eval:user-guides:circuits-from-the-lab:cn0545 [22 Feb 2023 03:13] (current) – [Software] Rod Joervie Adante
Line 10: Line 10:
 Several options of the on-chip digital filtering, integrated diagnostics, and three power modes provide application flexibility. The current consumed in low power mode is only 255 µA and 930 µA in full power mode. In power-down mode, the complete ADC along with its auxiliary functions are powered down so that the device consumes 1 µA typical. The power options make the device suitable for battery powered applications, loop powered application, and non-power critical applications.   Several options of the on-chip digital filtering, integrated diagnostics, and three power modes provide application flexibility. The current consumed in low power mode is only 255 µA and 930 µA in full power mode. In power-down mode, the complete ADC along with its auxiliary functions are powered down so that the device consumes 1 µA typical. The power options make the device suitable for battery powered applications, loop powered application, and non-power critical applications.  
  
-The device also has a power down option. In power-down mode, the complete ADC along with its auxiliary functions are powered down so that the device consumes 1 µA typical. The[[adi>en/products/ad7124-4.html|AD7124-4]]/[[adi>en/products/ad7124-8.html|AD7124-8]] also has extensive diagnostic functionality integrated as part of its comprehensive feature set. +The device also has a power down option. In power-down mode, the complete ADC along with its auxiliary functions are powered down so that the device consumes 1 µA typical. The [[adi>en/products/ad7124-4.html|AD7124-4]]/[[adi>en/products/ad7124-8.html|AD7124-8]] also has extensive diagnostic functionality integrated as part of its comprehensive feature set. 
  
 This user guide will discuss how to operate the [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/EVAL-AD7124-4?doc=cn0383.pdf/|EVAL-AD7124-4SDZ]]/[[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/EVAL-AD7124-8?doc=cn0383.pdf/|EVAL-AD7124-8SDZ]]  (CN-0545 Evaluation Hardware), the [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/SDP-B.html|EVAL-SDP-CB1Z]] (SDP-B) and the [[ftp://ftp.analog.com/pub/evalcd/AD7124 |AD7124_EVAL+ Software]]. A complete design support package for the CN-0545 evaluation material containing schematics, layouts (native and Gerber), and bill-of-materials can be found at: [[adi>CN0545-DesignSupport|CN0545-DesignSupport]]. This user guide will discuss how to operate the [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/EVAL-AD7124-4?doc=cn0383.pdf/|EVAL-AD7124-4SDZ]]/[[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/EVAL-AD7124-8?doc=cn0383.pdf/|EVAL-AD7124-8SDZ]]  (CN-0545 Evaluation Hardware), the [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/SDP-B.html|EVAL-SDP-CB1Z]] (SDP-B) and the [[ftp://ftp.analog.com/pub/evalcd/AD7124 |AD7124_EVAL+ Software]]. A complete design support package for the CN-0545 evaluation material containing schematics, layouts (native and Gerber), and bill-of-materials can be found at: [[adi>CN0545-DesignSupport|CN0545-DesignSupport]].
Line 52: Line 52:
  
 ==== Evaluation Board Connector for Thermistor Measurement ==== ==== Evaluation Board Connector for Thermistor Measurement ====
-{{ :resources:eval:user-guides:circuits-from-the-lab:evb_1.2thermistor.png?600 |}}+ 
 +{{ :resources:eval:user-guides:ad7124:evb_1.2thermistor.png?nolink&600 |}} 
 + 
  
  
Line 133: Line 136:
 </WRAP> </WRAP>
 ===== Software ===== ===== Software =====
-  * [[ftp://ftp.analog.com/pub/evalcd/AD7124 |AD7124_EVAL+ Software]] +  * [[ADI>resources:tools-software:product-support-software:ad7124_temperature_measurement_demo|EVAL-AD7124 Temperature Measurement]]  
 +  * [[ADI>ftp://ftp.analog.com/pub/evalcd/AD7124 |AD7124_EVAL+ Software]]  
resources/eval/user-guides/circuits-from-the-lab/cn0545.txt · Last modified: 22 Feb 2023 03:13 by Rod Joervie Adante