This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:user-guides:circuits-from-the-lab:cn0531 [11 Feb 2021 17:28] – Ioana Chelaru | resources:eval:user-guides:circuits-from-the-lab:cn0531 [25 Feb 2021 03:09] – Fix ADI>CN0531 links Mark Thoren | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== EVAL-CN0531-PMDZ Overview ====== | ====== EVAL-CN0531-PMDZ Overview ====== | ||
- | [[ADI>CN0513|EVAL-CN0531-PMDZ]] is a minimalist 1 ppm, 20-Bit, ±1 LSB INL, DAC SPI Pmod board suitable for medical instrumentation, | + | [[ADI>CN0531|EVAL-CN0531-PMDZ]] is a minimalist 1 ppm, 20-Bit, ±1 LSB INL, DAC SPI Pmod board suitable for medical instrumentation, |
- | [[ADI>CN0513|EVAL-CN0531-PMDZ]] can also be powered internal or external, depending on the needs. | + | [[ADI>CN0531|EVAL-CN0531-PMDZ]] can also be powered internal or external, depending on the needs. |
Also, additional control signals can be connected to the digital interface to control this module easily. | Also, additional control signals can be connected to the digital interface to control this module easily. | ||