Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:user-guides:circuits-from-the-lab:cn0372 [18 Aug 2015 10:08] – updated setup image to include all 4 adc channels, updated solder link settings, added button about "plus" button karen nueva ecija | resources:eval:user-guides:circuits-from-the-lab:cn0372 [29 Jul 2021 07:58] (current) – Hardware Registration Harvey John De Chavez |
---|
The [[ADI>AD7091R-5]] accepts the analog signals, buffered or unbuffered, and performs data conversion. The [[ADI>ADA4805-1]] is an optional buffer which can be used for all input channels because of an access to the multiplexer output of the [[ADI>AD7091R-5]]. The [[ADI>ADP5090]] harvests charge from a photovoltaic cell to generate the system DC supply rails. Another option provided to power the board is with the [[ADI>ADP1607]]. A CR2032 battery connector is available to provide either the input to the [[ADI>ADP1607]] or accelerate the cold start of the [[ADI>ADP5090]]. | The [[ADI>AD7091R-5]] accepts the analog signals, buffered or unbuffered, and performs data conversion. The [[ADI>ADA4805-1]] is an optional buffer which can be used for all input channels because of an access to the multiplexer output of the [[ADI>AD7091R-5]]. The [[ADI>ADP5090]] harvests charge from a photovoltaic cell to generate the system DC supply rails. Another option provided to power the board is with the [[ADI>ADP1607]]. A CR2032 battery connector is available to provide either the input to the [[ADI>ADP1607]] or accelerate the cold start of the [[ADI>ADP5090]]. |
| |
This user guide will discuss how to operate the [[http://www.analog.com/en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/EVAL_SDP-PMOD.html#eb-overview| PMD-SDP-IB1Z]], [[http://www.analog.com/EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] and the evaluation software to configure and collect data from the EVAL-CN0372-PMDZ Evaluation Board (**CN0372 Board**). The evaluation board also has PMOD and IMOD compatible headers which allows for connection to other processors or microcontrollers. | This user guide will discuss how to operate the [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/EVAL_SDP-PMOD.html#eb-overview| SDP-PMD-IB1Z]], [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] and the evaluation software to configure and collect data from the EVAL-CN0372-PMDZ Evaluation Board (**CN0372 Board**). The evaluation board also has PMOD and IMOD compatible headers which allows for connection to other processors or microcontrollers. |
| |
A complete design support package for the [[adi>EVAL-CN0372-PMDZ]] evaluation board containing schematics, layouts (native and Gerber), and bill-of-materials can be found at: [[http://www.analog.com/CN0372-DesignSupport|CN0372-DesignSupport]]. | A complete design support package for the [[adi>EVAL-CN0372-PMDZ]] evaluation board containing schematics, layouts (native and Gerber), and bill-of-materials can be found at: [[adi>CN0372-DesignSupport|CN0372-DesignSupport]]. |
| |
{{:resources:eval:user-guides:circuits-from-the-lab:cn0372:1.png?direct&600|}} | {{:resources:eval:user-guides:circuits-from-the-lab:cn0372:1.png?direct&600|}} |
| |
===== Required Equipment ===== | ===== Required Equipment ===== |
* EVAL-CN0372-PMDZ Evaluation Board | * [[adi>EVAL-CN0372-PMDZ]] Evaluation Board |
* PMD-SDP-IB1Z Interposer Board (**Interposer Board**) | * [[adi>EVAL-SDP-CB1Z]] Controller Board (**SDP-B Board**) |
* EVAL-SDP-CB1Z Controller Board (**SDP-B Board**) | * [[adi>SDP-PMD-IB1Z]] Interposer Board (**Interposer Board**) |
* CN0372 Evaluation Software | * 8-pin IDSD-04-D flexible cable |
| * [[ftp://ftp.analog.com/pub/cftl/CN0372/|CN0372 Evaluation Software]] |
* PC with a USB port and Windows® XP or Windows Vista® (32-bit), or Windows 7 (32-bit) | * PC with a USB port and Windows® XP or Windows Vista® (32-bit), or Windows 7 (32-bit) |
* USB cable | * USB cable |
| |
===== General Setup ===== | ===== General Setup ===== |
{{:resources:eval:user-guides:circuits-from-the-lab:cn0372:2updated.png?direct|}} | {{:resources:eval:user-guides:circuits-from-the-lab:cn0372:2fromCN.png?direct|}} |
* The **CN0372 Board** connects to the **Interposer Board** via **J2** and **J3** | * The **CN0372 Board** connects to the **Interposer Board** via **J2** and **J3** |
* The **Interposer board** connects to SDP-B Board via the 120-Pin connector | * The **Interposer board** connects to SDP-B Board via the 120-Pin connector |
| |
===== More Information and Useful Links ===== | ===== More Information and Useful Links ===== |
* [[ADI>ftp://ftp.analog.com/pub/cftl/CN0372/|CN0372 Evaluation Software]] | * [[ftp://ftp.analog.com/pub/cftl/CN0372/|CN0372 Evaluation Software]] |
* [[ADI>CN0372|CN0372 Circuit Note Page]] | * [[ADI>CN0372|CN0372 Circuit Note Page]] |
* [[ADI>http://www.analog.com/CN0372-DesignSupport | CN0372 Design Support package]] | * [[ADI>CN0372-DesignSupport | CN0372 Design Support package]] |
* [[ADI>AD7091R-5|AD7091R-5 Product Page]] | * [[ADI>AD7091R-5|AD7091R-5 Product Page]] |
* [[ADI>ADP5090|ADP5090 Product Page]] | * [[ADI>ADP5090|ADP5090 Product Page]] |
* [[ADI>ADA4805-1|ADA4805-1 Product Page]] | * [[ADI>ADA4805-1|ADA4805-1 Product Page]] |
* [[ADI>ADP1607|ADP1607 Product Page]] | * [[ADI>ADP1607|ADP1607 Product Page]] |
| |
| =====Registration===== |
| <WRAP round tip 80% > |
| Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware. [[reg>EVAL-CN0372-PMDZ?&v=RevB|Register]] to receive all these great benefits and more! |
| </WRAP> |