Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:eval:user-guides:circuits-from-the-lab:cn0368 [03 Jan 2021 21:55]
Robin Getz fix links
resources:eval:user-guides:circuits-from-the-lab:cn0368 [29 Jul 2021 07:52]
Harvey John De Chavez Hardware Registration
Line 77: Line 77:
     - Press '​**//​Click to Stop//​**'​ when finished.  ​     - Press '​**//​Click to Stop//​**'​ when finished.  ​
       - The software will revert to its starting position allowing you to experiment with a new calibration method, or simply to sample data with the existing calibration data.       - The software will revert to its starting position allowing you to experiment with a new calibration method, or simply to sample data with the existing calibration data.
 +
 +=====Registration===== ​
 +<WRAP round tip 80% >
 +Receive software update notifications,​ documentation updates, view the latest videos, and more when you register your hardware. ​ [[reg>​EVAL-CN0368-SDPZ?&​v=RevA|Register]] to receive all these great benefits and more!
 +</​WRAP>​
resources/eval/user-guides/circuits-from-the-lab/cn0368.txt · Last modified: 29 Jul 2021 07:52 by Harvey John De Chavez