This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:circuits-from-the-lab:cn0368 [30 Mar 2015 21:22] – [Multiple Temperature Calibration] Neil Wilson | resources:eval:user-guides:circuits-from-the-lab:cn0368 [22 Jan 2020 22:44] – update title to only include angle Brandon Bushey | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== Magneto-Resistive | + | ====== Magneto-Resistive |
===== Overview ===== | ===== Overview ===== | ||
Line 6: | Line 6: | ||
The circuit is ideal for applications where high speed, accurate, non-contact angle and length measurements are critical such as brushless DC motor control. | The circuit is ideal for applications where high speed, accurate, non-contact angle and length measurements are critical such as brushless DC motor control. | ||
+ | {{ : | ||
===== General Setup ===== | ===== General Setup ===== | ||
*One [[http:// | *One [[http:// |