Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:eval:user-guides:circuits-from-the-lab:cn0364 [14 Jan 2015 15:39]
DerrickH [Software Control and Indicator Descriptions]
resources:eval:user-guides:circuits-from-the-lab:cn0364 [21 Jan 2015 08:10]
JB.Chua Added links
Line 19: Line 19:
   * DC Power Supply (+12V to +24V)   * DC Power Supply (+12V to +24V)
   * Precision voltage and current source (for input)   * Precision voltage and current source (for input)
-  * [[ftp://​ftp.analog.com/​pub/​cftl/​CN0364/​|CN0364Evaluation ​Software]]+  * [[ftp://​ftp.analog.com/​pub/​cftl/​CN0364/​|CN0364 Evaluation ​Software]]
   * PC with the following //Minimum Requirements//​   * PC with the following //Minimum Requirements//​
       * Windows Vista/7 (32-bit)       * Windows Vista/7 (32-bit)
Line 38: Line 38:
   * Terminal blocks **P1**,​**P2**,​**P3** and **P4** provide the quad channel voltage input (-10V to +10V)   * Terminal blocks **P1**,​**P2**,​**P3** and **P4** provide the quad channel voltage input (-10V to +10V)
   * Terminal blocks **P5**,​**P6**,​**P7** and **P8** provide the quad channel HART-compatible,​ 4 mA to 20 mA current inputs   * Terminal blocks **P5**,​**P6**,​**P7** and **P8** provide the quad channel HART-compatible,​ 4 mA to 20 mA current inputs
 +
 +See image for terminal block assignments:​
 +{{ :​resources:​eval:​user-guides:​circuits-from-the-lab:​cn0364:​board_connections.png?​nolink&​600 |}}
  
 **Jumper Settings** **Jumper Settings**
Line 160: Line 163:
   - Click the **OK Button**.   - Click the **OK Button**.
 <WRAP center round info 60%>\\ The software saves the spreadsheet file as ASCII text with columns separated by tabs</​WRAP>​ <WRAP center round info 60%>\\ The software saves the spreadsheet file as ASCII text with columns separated by tabs</​WRAP>​
 +
 +----
 +
 +===== More Information and Useful Links =====
 +  * [[ftp://​ftp.analog.com/​pub/​cftl/​CN0364/​|CN0364 Evaluation Software]]
 +  * [[ADI>​CN0364|CN0364 Circuit Note Page]]
 +  * [[ADI>​CN0364-DesignSupport|CN0364 Design Support Package]]
 +  * [[ADI>​AD7173-8|AD7173-8 Product Page]]
 +  * [[ADI>​AD5700-1|AD5700-1 Product Page]]
 +  * [[ADI>​ADUM5211|ADUM5211 Product Page]]
 +  * [[ADI>​ADUM3151|ADUM3151 Product Page]]
 +  * [[ADI>​ADP2441|ADP2441Product Page]]
 +  * [[ADI>​ADG704|ADG704Product Page]]
resources/eval/user-guides/circuits-from-the-lab/cn0364.txt · Last modified: 21 Jan 2015 08:10 by JB.Chua