This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:eval:user-guides:circuits-from-the-lab:cn0352 [03 Jan 2021 21:55] – fix links Robin Getz | resources:eval:user-guides:circuits-from-the-lab:cn0352 [05 Jan 2021 16:59] (current) – Removed bad reference for EVAL-CN0352-EB1Z_BAS.html Ioana Chelaru | ||
---|---|---|---|
Line 16: | Line 16: | ||
===== Required Equipment ===== | ===== Required Equipment ===== | ||
- | * [[adi> | + | * EVAL-CN0352-EB1Z evaluation system. |
* 5 V, 5 A or higher dc power supply or wall wart(The power for battery charging of all channels is from this Power Supply). | * 5 V, 5 A or higher dc power supply or wall wart(The power for battery charging of all channels is from this Power Supply). | ||
* PC or laptop with USB Port. | * PC or laptop with USB Port. |