This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:circuits-from-the-lab:cn0348 [03 Jan 2021 21:55] – fix links Robin Getz | resources:eval:user-guides:circuits-from-the-lab:cn0348 [29 Jul 2021 07:33] (current) – Hardware Registration Harvey John De Chavez | ||
---|---|---|---|
Line 19: | Line 19: | ||
* SMB Connector | * SMB Connector | ||
* For INL/DNL data collection: | * For INL/DNL data collection: | ||
- | * GPIB Controller for Hi-Speed USB Type A Connector Cable (NI-488.2 3.1.1 GPIB controller driver is available at[[http://joule.ni.com/ | + | * GPIB Controller for Hi-Speed USB Type A Connector Cable (NI-488.2 3.1.1 GPIB controller driver is available at [[https://www.ni.com/en-us/support/model.gpib-usb-hs.html]] |
* Agilent 3458A\\ \\ <WRAP round info 60%>\\ **__NOTE__** - Any multimeter can be used with this board. However, for INL/DNL measurement, | * Agilent 3458A\\ \\ <WRAP round info 60%>\\ **__NOTE__** - Any multimeter can be used with this board. However, for INL/DNL measurement, | ||
Line 91: | Line 91: | ||
- To exit, go to File > Exit. | - To exit, go to File > Exit. | ||
+ | =====Registration===== | ||
+ | <WRAP round tip 80% > | ||
+ | Receive software update notifications, | ||
+ | </ |